RP15-F Series DC/DC Converters (isolated)
The RP15-F series DC/DC converters are certified to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and vibration tolerance.
- 2:1 Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 88%
- Six-Sided Continuous Shield
- Fixed Operating Frequency
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP15-2405DF/N | 15 | 18-36 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-2405DF/N-HC | 15 | 18-36 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF-HC | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF/P | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF/P-HC | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF/N | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-4805DF/N-HC | 15 | 36-75 | +/-05 | +/-1500 | 2 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF-HC | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF/P | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF/P-HC | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF/N | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-123.3SF/N-HC | 15 | 9-18 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF-HC | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF/P | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF/P-HC | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF/N | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-243.3SF/N-HC | 15 | 18-36 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF-HC | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF/P | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF/P-HC | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF/N | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
RP15-483.3SF/N-HC | 15 | 36-75 | 3.3 | 4000 | 1 | 2"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.