RP12-A Series DC/DC Converters (isolated)
The RP12-A series DC/DC converters are certified to UL 60950-1 and cUL 60950-1.This makes them ideal for all telecom and industrial applications where approved safety standards are required.
The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
- 2:1 Wide Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 88%
- Over Current Protection
- No Minimum Load Required
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP12-483.3SA | 12 | 36-75 | 3.3 | 3500 | 1 | DIP24 | 1.6 | Yes | |
RP12-483.3SA/SMD | 12 | 36-75 | 3.3 | 3500 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-4805SA | 12 | 36-75 | 5.1 | 2400 | 1 | DIP24 | 1.6 | Yes | |
RP12-4805SA/SMD | 12 | 36-75 | 5.1 | 2400 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-4812SA | 12 | 36-75 | 12 | 1000 | 1 | DIP24 | 1.6 | Yes | |
RP12-4812SA/SMD | 12 | 36-75 | 12 | 1000 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-4815SA | 12 | 36-75 | 15 | 800 | 1 | DIP24 | 1.6 | Yes | |
RP12-4815SA/SMD | 12 | 36-75 | 15 | 800 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-4805DA | 12 | 36-75 | +/-05 | +/-1200 | 2 | DIP24 | 1.6 | Yes | |
RP12-4805DA/SMD | 12 | 36-75 | +/-05 | +/-1200 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-4812DA | 12 | 36-75 | +/-12 | +/-500 | 2 | DIP24 | 1.6 | Yes | |
RP12-4812DA/SMD | 12 | 36-75 | +/-12 | +/-500 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-4815DA | 12 | 36-75 | +/-15 | +/-400 | 2 | DIP24 | 1.6 | Yes | |
RP12-4815DA/SMD | 12 | 36-75 | +/-15 | +/-400 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-243.3SA | 12 | 18-36 | 3.3 | 3500 | 1 | DIP24 | 1.6 | Yes | |
RP12-243.3SA/SMD | 12 | 18-36 | 3.3 | 3500 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-2405SA | 12 | 18-36 | 5.1 | 2400 | 1 | DIP24 | 1.6 | Yes | |
RP12-2405SA/SMD | 12 | 18-36 | 5.1 | 2400 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-2412SA | 12 | 18-36 | 12 | 1000 | 1 | DIP24 | 1.6 | Yes | |
RP12-2412SA/SMD | 12 | 18-36 | 12 | 1000 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-2415SA | 12 | 18-36 | 15 | 800 | 1 | DIP24 | 1.6 | Yes | |
RP12-2415SA/SMD | 12 | 18-36 | 15 | 800 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-2405DA | 12 | 18-36 | +/-05 | +/-1200 | 2 | DIP24 | 1.6 | Yes | |
RP12-2405DA/SMD | 12 | 18-36 | +/-05 | +/-1200 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-2412DA | 12 | 18-36 | +/-12 | +/-500 | 2 | DIP24 | 1.6 | Yes | |
RP12-2412DA/SMD | 12 | 18-36 | +/-12 | +/-500 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-2415DA | 12 | 18-36 | +/-15 | +/-400 | 2 | DIP24 | 1.6 | Yes | |
RP12-2415DA/SMD | 12 | 18-36 | +/-15 | +/-400 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-123.3SA | 12 | 9-18 | 3.3 | 3500 | 1 | DIP24 | 1.6 | Yes | |
RP12-123.3SA/SMD | 12 | 9-18 | 3.3 | 3500 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-1205SA | 12 | 9-18 | 5.1 | 2400 | 1 | DIP24 | 1.6 | Yes | |
RP12-1205SA/SMD | 12 | 9-18 | 5.1 | 2400 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-1212SA | 12 | 9-18 | 12 | 1000 | 1 | DIP24 | 1.6 | Yes | |
RP12-1212SA/SMD | 12 | 9-18 | 12 | 1000 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-1215SA | 12 | 9-18 | 15 | 800 | 1 | DIP24 | 1.6 | Yes | |
RP12-1215SA/SMD | 12 | 9-18 | 15 | 800 | 1 | SMD 24 Pin | 1.6 | Yes | |
RP12-1205DA | 12 | 9-18 | +/-05 | +/-1200 | 2 | DIP24 | 1.6 | Yes | |
RP12-1205DA/SMD | 12 | 9-18 | +/-05 | +/-1200 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-1212DA | 12 | 9-18 | +/-12 | +/-500 | 2 | DIP24 | 1.6 | Yes | |
RP12-1212DA/SMD | 12 | 9-18 | +/-12 | +/-500 | 2 | SMD 24 Pin | 1.6 | Yes | |
RP12-1215DA | 12 | 9-18 | +/-15 | +/-400 | 2 | DIP24 | 1.6 | Yes | |
RP12-1215DA/SMD | 12 | 9-18 | +/-15 | +/-400 | 2 | SMD 24 Pin | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.