RP Series DC/DC Converters (isolated)
The RP series has very high isolation of 5.2 kVDC in a compact size. The converters are EN-60601-1 certified, making them suitable for medical as well as IGBT driver applications.
The /X2 version has rearranged pins to permit an input output seperation of more than 9mm.
- Pot-Core Transformer - separated windings
- High 5.2kVDC Isolation in compact size
- Optional Continuous Short Circuit Protected
- Pin Compatible with RH and RK Series
- Approved for Medical and IGBT Applications
- UL and EN Certified
- Efficiency to 82 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP-1515D/P | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | Yes | |
RP-1515S/P | 1 | 15 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-1515S/P/X2 | 1 | 15 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-1524D/P | 1 | 15 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | Yes | |
RP-1524S/P | 1 | 15 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-1524S/P/X2 | 1 | 15 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-153.3D/P | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | Yes | |
RP-153.3S/P | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-153.3S/P/X2 | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-2405D/P | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | Yes | |
RP-2405S/P | 1 | 24 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-2405S/P/X2 | 1 | 24 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-2409D/P | 1 | 24 | +/-09 | +/-56 | 2 | SIP7 | 5.2 | Yes | |
RP-2409S/P | 1 | 24 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-2409S/P/X2 | 1 | 24 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-2412D/P | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 5.2 | Yes | |
RP-2412S/P | 1 | 24 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-2412S/P/X2 | 1 | 24 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-2415D/P | 1 | 24 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | Yes | |
RP-2415S/P | 1 | 24 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-2415S/P/X2 | 1 | 24 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-2424D/P | 1 | 24 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | Yes | |
RP-2424S/P | 1 | 24 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-2424S/P/X2 | 1 | 24 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-243.3D/P | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | Yes | |
RP-243.3S/P | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-243.3S/P/X2 | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-0505D/P | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | Yes | |
RP-0505S/P | 1 | 5 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-0505S/P/X2 | 1 | 5 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-0509D/P | 1 | 5 | +/-09 | +/-56 | 2 | SIP7 | 5.2 | Yes | |
RP-0509S/P | 1 | 5 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-0509S/P/X2 | 1 | 5 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-0512D/P | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 5.2 | Yes | |
RP-0512S/P | 1 | 5 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-0512S/P/X2 | 1 | 5 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-0515D/P | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | Yes | |
RP-0515S/P | 1 | 5 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-0515S/P/X2 | 1 | 5 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-0524D/P | 1 | 5 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | Yes | |
RP-0524S/P | 1 | 5 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-0524S/P/X2 | 1 | 5 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-053.3D/P | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | Yes | |
RP-053.3S/P | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-053.3S/P/X2 | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-0905D/P | 1 | 9 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | Yes | |
RP-0905S/P | 1 | 9 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-0905S/P/X2 | 1 | 9 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-0909D/P | 1 | 9 | +/-09 | +/-56 | 2 | SIP7 | 5.2 | Yes | |
RP-0909S/P | 1 | 9 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-0909S/P/X2 | 1 | 9 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-0912D/P | 1 | 9 | +/-12 | +/-42 | 2 | SIP7 | 5.2 | Yes | |
RP-0912S/P | 1 | 9 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-0912S/P/X2 | 1 | 9 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-0915D/P | 1 | 9 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | Yes | |
RP-0915S/P | 1 | 9 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-0915S/P/X2 | 1 | 9 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-0924D/P | 1 | 9 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | Yes | |
RP-0924S/P | 1 | 9 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-0924S/P/X2 | 1 | 9 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-093.3D/P | 1 | 9 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | Yes | |
RP-093.3S/P | 1 | 9 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-093.3S/P/X2 | 1 | 9 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-1205D/P | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | Yes | |
RP-1205S/P | 1 | 12 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-1205S/P/X2 | 1 | 12 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-1209D/P | 1 | 12 | +/-09 | +/-56 | 2 | SIP7 | 5.2 | Yes | |
RP-1209S/P | 1 | 12 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-1209S/P/X2 | 1 | 12 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-1212D/P | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 5.2 | Yes | |
RP-1212S/P | 1 | 12 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-1212S/P/X2 | 1 | 12 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-1215D/P | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | Yes | |
RP-1215S/P | 1 | 12 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-1215S/P/X2 | 1 | 12 | 15 | 66 | 1 | SIP7 | 5.2 | Yes | |
RP-1224D/P | 1 | 12 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | Yes | |
RP-1224S/P | 1 | 12 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-1224S/P/X2 | 1 | 12 | 24 | 42 | 1 | SIP7 | 5.2 | Yes | |
RP-123.3D/P | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | Yes | |
RP-123.3S/P | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-123.3S/P/X2 | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 5.2 | Yes | |
RP-1505D/P | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | Yes | |
RP-1505S/P | 1 | 15 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-1505S/P/X2 | 1 | 15 | 05 | 200 | 1 | SIP7 | 5.2 | Yes | |
RP-1509D/P | 1 | 15 | +/-09 | +/-56 | 2 | SIP7 | 5.2 | Yes | |
RP-1509S/P | 1 | 15 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-1509S/P/X2 | 1 | 15 | 09 | 111 | 1 | SIP7 | 5.2 | Yes | |
RP-1512D/P | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 5.2 | Yes | |
RP-1512S/P | 1 | 15 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-1512S/P/X2 | 1 | 15 | 12 | 84 | 1 | SIP7 | 5.2 | Yes | |
RP-1515D | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 5.2 | - | |
RP-1515S | 1 | 15 | 15 | 66 | 1 | SIP7 | 5.2 | - | |
RP-1515S/X2 | 1 | 15 | 15 | 66 | 1 | SIP7 | 5.2 | - | |
RP-1524D | 1 | 15 | +/-24 | +/-21 | 2 | SIP7 | 5.2 | - | |
RP-1524S | 1 | 15 | 24 | 42 | 1 | SIP7 | 5.2 | - | |
RP-1524S/X2 | 1 | 15 | 24 | 42 | 1 | SIP7 | 5.2 | - | |
RP-153.3D | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 5.2 | - | |
RP-153.3S | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 5.2 | - | |
RP-153.3S/X2 | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 5.2 | - | |
RP-2405D | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 5.2 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.