ROM Series DC/DC Converters (isolated)
The ROM Micro Size DC/DC converter has been designed for isolating or converting DC power rails where board height is at a premium. Although it has a micro-size 7.7mm package, it does not compromise on features and offers a high 3kVDC Isolation , a –40°C to +85°C operating temperature range and optional continuous short circuit protection.
- Micro Size SIP4 Package
- 3kVDC Isolation
- Approved for Medical Applications
- Industry Standard Pinout
- Optional Continuous Short Circuit Protected
- UL94V-0 Package Material
- Efficiency to 85 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
ROM-0505S | 1 | 5 | 05 | 200 | 1 | SIP4 Micro | 3 | - | |
ROM-0505S/P | 1 | 5 | 05 | 200 | 1 | SIP4 Micro | 3 | Yes | |
ROM-1205S | 1 | 12 | 05 | 200 | 1 | SIP4 Micro | 3 | - | |
ROM-1205S/P | 1 | 12 | 05 | 200 | 1 | SIP4 Micro | 3 | Yes | |
ROM-3.305S | 1 | 3.3 | 05 | 200 | 1 | SIP4 Micro | 3 | - | |
ROM-3.305S/P | 1 | 3.3 | 05 | 200 | 1 | SIP4 Micro | 3 | Yes | |
ROM-0515S | 1 | 5 | 15 | 66 | 1 | SIP4 Micro | 3 | - | |
ROM-0515S/P | 1 | 5 | 15 | 66 | 1 | SIP4 Micro | 3 | Yes | |
ROM-1215S | 1 | 12 | 15 | 66 | 1 | SIP4 Micro | 3 | - | |
ROM-1215S/P | 1 | 12 | 15 | 66 | 1 | SIP4 Micro | 3 | Yes | |
ROM-3.315S | 1 | 3.3 | 15 | 66 | 1 | SIP4 Micro | 3 | - | |
ROM-3.315S/P | 1 | 3.3 | 15 | 66 | 1 | SIP4 Micro | 3 | Yes | |
ROM-0512S | 1 | 5 | 12 | 83 | 1 | SIP4 Micro | 3 | - | |
ROM-0512S/P | 1 | 5 | 12 | 83 | 1 | SIP4 Micro | 3 | Yes | |
ROM-1212S | 1 | 12 | 12 | 83 | 1 | SIP4 Micro | 3 | - | |
ROM-1212S/P | 1 | 12 | 12 | 83 | 1 | SIP4 Micro | 3 | Yes | |
ROM-3.312S | 1 | 3.3 | 12 | 83 | 1 | SIP4 Micro | 3 | - | |
ROM-3.312S/P | 1 | 3.3 | 12 | 83 | 1 | SIP4 Micro | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.