ROF-78Exx-0.5 Series Switching Regulators (non-isolated)
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
ROF-78E3.3-0.5SMD-R | 1.65 | 5-36 | 3.3 | 500 | 1 | open Frame | 0 | Yes | |
ROF-78E5.0-0.5SMD-R | 2.5 | 9-36 | 5.0 | 500 | 1 | open Frame | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.