RO/E Series DC/DC Converters (isolated)
The RO/E series is an unregulated DC/DC converter in standard SIP4 package style.
This series has been designed to offer exceptionally high efficiency at low loads, an extended operating temperature range and low deviation (10% to 100% load).
Uses include applications with restricted energy budget and industrial applications where a high efficiency level is required.
- High Efficiency up to 84%
- Low Deviation (10% ~ 100% Load)
- 1kVDC and 2kVDC Isolation Option
- Safety Certified
- -40°C to +100°C Operating Temperature Range
- 1W SIP4 Package
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RO-3.305S/E | 1 | 3.3 | 05 | 200 | 1 | SIP4 | 1 | - | |
RO-0505S/E | 1 | 5 | 05 | 200 | 1 | SIP4 | 1 | - | |
RO-1205S/E | 1 | 12 | 05 | 200 | 1 | SIP4 | 1 | - | |
RO-2405S/E | 1 | 24 | 05 | 200 | 1 | SIP4 | 1 | - | |
RO-3.305S/EH | 1 | 3.3 | 05 | 200 | 1 | SIP4 | 2 | - | |
RO-0505S/EH | 1 | 5 | 05 | 200 | 1 | SIP4 | 2 | - | |
RO-1205S/EH | 1 | 12 | 05 | 200 | 1 | SIP4 | 2 | - | |
RO-2405S/EH | 1 | 24 | 05 | 200 | 1 | SIP4 | 2 | - | |
RO-3.305S/EP | 1 | 3.3 | 05 | 200 | 1 | SIP4 | 1 | Yes | |
RO-0505S/EP | 1 | 5 | 05 | 200 | 1 | SIP4 | 1 | Yes | |
RO-1205S/EP | 1 | 12 | 05 | 200 | 1 | SIP4 | 1 | Yes | |
RO-2405S/EP | 1 | 24 | 05 | 200 | 1 | SIP4 | 1 | Yes | |
RO-3.305S/EHP | 1 | 3.3 | 05 | 200 | 1 | SIP4 | 2 | Yes | |
RO-0505S/EHP | 1 | 5 | 05 | 200 | 1 | SIP4 | 2 | Yes | |
RO-1205S/EHP | 1 | 12 | 05 | 200 | 1 | SIP4 | 2 | Yes | |
RO-2405S/EHP | 1 | 24 | 05 | 200 | 1 | SIP4 | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.