RKE Series DC/DC Converters (isolated)
The RKE/H DC/DC converters are typically used in cost sensitive general purpose power isolation and voltage matching applications. Despite their low cost, they are fully specified converters with 4kVdc isolation, industrial operating temperature range of -40°C to +85°C without derating and UL/EN certifications.
- Low Cost
- 1:1 Input Voltage Range
- Efficiency up to 81%
- 4kVDC/1 second Isolation
- IEC/EN/UL Certified
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RKE-0505S/H | 1 | 5 | 05 | 200 | 1 | SIP7 | 4 | - | |
RKE-1205S/H | 1 | 12 | 05 | 200 | 1 | SIP7 | 4 | - | |
RKE-2405S/H | 1 | 24 | 05 | 200 | 1 | SIP7 | 4 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.