RK Series DC/DC Converters (isolated)
The RK and RH Series DC/DC-Converter complements RECOM’s industrial range of converters with very high isolations of 3KV and 4kVDC. The extended operating temperature range covering -40°C to +90°C is a standard feature. The converters are IEC/EN/UL60950-1 certified, and are suitable for IGBT driver applications.
- 3kVDC or 4kVDC Isolation
- Optional continuous short circuit protection
- UL94V-0 package material
- Efficiency up to 84%
- Suitable for IGBT applications
- Certifications: CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RK-0509S | 1 | 5 | 09 | 111 | 1 | SIP7 | 3 | - | |
RK-0509S/H | 1 | 5 | 09 | 111 | 1 | SIP7 | 4 | - | |
RK-0509S/HP | 1 | 5 | 09 | 111 | 1 | SIP7 | 4 | Yes | |
RK-0509S/P | 1 | 5 | 09 | 111 | 1 | SIP7 | 3 | Yes | |
RK-1209S | 1 | 12 | 09 | 111 | 1 | SIP7 | 3 | - | |
RK-1209S/H | 1 | 12 | 09 | 111 | 1 | SIP7 | 4 | - | |
RK-1209S/HP | 1 | 12 | 09 | 111 | 1 | SIP7 | 4 | Yes | |
RK-1209S/P | 1 | 12 | 09 | 111 | 1 | SIP7 | 3 | Yes | |
RK-1509S | 1 | 15 | 09 | 111 | 1 | SIP7 | 3 | - | |
RK-1509S/H | 1 | 15 | 09 | 111 | 1 | SIP7 | 4 | - | |
RK-1509S/HP | 1 | 15 | 09 | 111 | 1 | SIP7 | 4 | Yes | |
RK-1509S/P | 1 | 15 | 09 | 111 | 1 | SIP7 | 3 | Yes | |
RK-2409S | 1 | 24 | 09 | 111 | 1 | SIP7 | 3 | - | |
RK-2409S/H | 1 | 24 | 09 | 111 | 1 | SIP7 | 4 | - | |
RK-2409S/HP | 1 | 24 | 09 | 111 | 1 | SIP7 | 4 | Yes | |
RK-2409S/P | 1 | 24 | 09 | 111 | 1 | SIP7 | 3 | Yes | |
RK-0505S | 1 | 5 | 05 | 200 | 1 | SIP7 | 3 | - | |
RK-0505S/H | 1 | 5 | 05 | 200 | 1 | SIP7 | 4 | - | |
RK-0505S/HP | 1 | 5 | 05 | 200 | 1 | SIP7 | 4 | Yes | |
RK-0505S/P | 1 | 5 | 05 | 200 | 1 | SIP7 | 3 | Yes | |
RK-1205S | 1 | 12 | 05 | 200 | 1 | SIP7 | 3 | - | |
RK-1205S/H | 1 | 12 | 05 | 200 | 1 | SIP7 | 4 | - | |
RK-1205S/HP | 1 | 12 | 05 | 200 | 1 | SIP7 | 4 | Yes | |
RK-1205S/P | 1 | 12 | 05 | 200 | 1 | SIP7 | 3 | Yes | |
RK-1505S | 1 | 15 | 05 | 200 | 1 | SIP7 | 3 | - | |
RK-1505S/H | 1 | 15 | 05 | 200 | 1 | SIP7 | 4 | - | |
RK-1505S/HP | 1 | 15 | 05 | 200 | 1 | SIP7 | 4 | Yes | |
RK-1505S/P | 1 | 15 | 05 | 200 | 1 | SIP7 | 3 | Yes | |
RK-2405S | 1 | 24 | 05 | 200 | 1 | SIP7 | 3 | - | |
RK-2405S/H | 1 | 24 | 05 | 200 | 1 | SIP7 | 4 | - | |
RK-2405S/HP | 1 | 24 | 05 | 200 | 1 | SIP7 | 4 | Yes | |
RK-2405S/P | 1 | 24 | 05 | 200 | 1 | SIP7 | 3 | Yes | |
RK-0515S | 1 | 5 | 15 | 66 | 1 | SIP7 | 3 | - | |
RK-0515S/H | 1 | 5 | 15 | 66 | 1 | SIP7 | 4 | - | |
RK-0515S/HP | 1 | 5 | 15 | 66 | 1 | SIP7 | 4 | Yes | |
RK-0515S/P | 1 | 5 | 15 | 66 | 1 | SIP7 | 3 | Yes | |
RK-1215S | 1 | 12 | 15 | 66 | 1 | SIP7 | 3 | - | |
RK-1215S/H | 1 | 12 | 15 | 66 | 1 | SIP7 | 4 | - | |
RK-1215S/HP | 1 | 12 | 15 | 66 | 1 | SIP7 | 4 | Yes | |
RK-1215S/P | 1 | 12 | 15 | 66 | 1 | SIP7 | 3 | Yes | |
RK-1515S | 1 | 15 | 15 | 66 | 1 | SIP7 | 3 | - | |
RK-1515S/H | 1 | 15 | 15 | 66 | 1 | SIP7 | 4 | - | |
RK-1515S/HP | 1 | 15 | 15 | 66 | 1 | SIP7 | 4 | Yes | |
RK-1515S/P | 1 | 15 | 15 | 66 | 1 | SIP7 | 3 | Yes | |
RK-2415S | 1 | 24 | 15 | 66 | 1 | SIP7 | 3 | - | |
RK-2415S/H | 1 | 24 | 15 | 66 | 1 | SIP7 | 4 | - | |
RK-2415S/HP | 1 | 24 | 15 | 66 | 1 | SIP7 | 4 | Yes | |
RK-2415S/P | 1 | 24 | 15 | 66 | 1 | SIP7 | 3 | Yes | |
RK-0512S | 1 | 5 | 12 | 83 | 1 | SIP7 | 3 | - | |
RK-0512S/H | 1 | 5 | 12 | 83 | 1 | SIP7 | 4 | - | |
RK-0512S/HP | 1 | 5 | 12 | 83 | 1 | SIP7 | 4 | Yes | |
RK-0512S/P | 1 | 5 | 12 | 83 | 1 | SIP7 | 3 | Yes | |
RK-1212S | 1 | 12 | 12 | 83 | 1 | SIP7 | 3 | - | |
RK-1212S/H | 1 | 12 | 12 | 83 | 1 | SIP7 | 4 | - | |
RK-1212S/HP | 1 | 12 | 12 | 83 | 1 | SIP7 | 4 | Yes | |
RK-1212S/P | 1 | 12 | 12 | 83 | 1 | SIP7 | 3 | Yes | |
RK-1512S | 1 | 15 | 12 | 83 | 1 | SIP7 | 3 | - | |
RK-1512S/H | 1 | 15 | 12 | 83 | 1 | SIP7 | 4 | - | |
RK-1512S/HP | 1 | 15 | 12 | 83 | 1 | SIP7 | 4 | Yes | |
RK-1512S/P | 1 | 15 | 12 | 83 | 1 | SIP7 | 3 | Yes | |
RK-2412S | 1 | 24 | 12 | 83 | 1 | SIP7 | 3 | - | |
RK-2412S/H | 1 | 24 | 12 | 83 | 1 | SIP7 | 4 | - | |
RK-2412S/HP | 1 | 24 | 12 | 83 | 1 | SIP7 | 4 | Yes | |
RK-2412S/P | 1 | 24 | 12 | 83 | 1 | SIP7 | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.