RJZ Series DC/DC Converters (isolated)
The RJZ and RGZ series converters are available in DIP14 packages, so can be used for applications where component height is restricted. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 3kVDC or 4kVDC as standard makes these converters suitable for many industrial, medical and IGBT applications.
- 2W Single and Dual Outputs in DIP 14
- 3kVDC or 4kVDC Isolation
- Optional Continuous Short Circuit Protected
- Custom Solutions Available
- UL94V-0 Package Material
- Efficiency up to 85 %
- Suitable for IGBT Applications
- Certifications: CERT EN 60601-1, CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RJZ-0509S | 2 | 5 | 09 | 222 | 1 | DIP14 | 3 | - | |
RJZ-0509S/H | 2 | 5 | 09 | 222 | 1 | DIP14 | 4 | - | |
RJZ-0509S/HP | 2 | 5 | 09 | 222 | 1 | DIP14 | 4 | Yes | |
RJZ-0509S/P | 2 | 5 | 09 | 222 | 1 | DIP14 | 3 | Yes | |
RJZ-0512S | 2 | 5 | 12 | 166 | 1 | DIP14 | 3 | - | |
RJZ-0512S/H | 2 | 5 | 12 | 166 | 1 | DIP14 | 4 | - | |
RJZ-0512S/HP | 2 | 5 | 12 | 166 | 1 | DIP14 | 4 | Yes | |
RJZ-0512S/P | 2 | 5 | 12 | 166 | 1 | DIP14 | 3 | Yes | |
RJZ-0515S | 2 | 5 | 15 | 133 | 1 | DIP14 | 3 | - | |
RJZ-0515S/H | 2 | 5 | 15 | 133 | 1 | DIP14 | 4 | - | |
RJZ-0515S/HP | 2 | 5 | 15 | 133 | 1 | DIP14 | 4 | Yes | |
RJZ-0515S/P | 2 | 5 | 15 | 133 | 1 | DIP14 | 3 | Yes | |
RJZ-0524S | 2 | 5 | 24 | 83 | 1 | DIP14 | 3 | - | |
RJZ-0524S/H | 2 | 5 | 24 | 83 | 1 | DIP14 | 4 | - | |
RJZ-0524S/HP | 2 | 5 | 24 | 83 | 1 | DIP14 | 4 | Yes | |
RJZ-0524S/P | 2 | 5 | 24 | 83 | 1 | DIP14 | 3 | Yes | |
RJZ-053.3S | 2 | 5 | 3.3 | 606 | 1 | DIP14 | 3 | - | |
RJZ-053.3S/H | 2 | 5 | 3.3 | 606 | 1 | DIP14 | 4 | - | |
RJZ-053.3S/HP | 2 | 5 | 3.3 | 606 | 1 | DIP14 | 4 | Yes | |
RJZ-053.3S/P | 2 | 5 | 3.3 | 606 | 1 | DIP14 | 3 | Yes | |
RJZ-3.305S | 2 | 3.3 | 05 | 400 | 1 | DIP14 | 3 | - | |
RJZ-3.305S/H | 2 | 3.3 | 05 | 400 | 1 | DIP14 | 4 | - | |
RJZ-3.305S/HP | 2 | 3.3 | 05 | 400 | 1 | DIP14 | 4 | Yes | |
RJZ-3.305S/P | 2 | 3.3 | 05 | 400 | 1 | DIP14 | 3 | Yes | |
RJZ-3.309S | 2 | 3.3 | 09 | 222 | 1 | DIP14 | 3 | - | |
RJZ-3.309S/H | 2 | 3.3 | 09 | 222 | 1 | DIP14 | 4 | - | |
RJZ-3.309S/HP | 2 | 3.3 | 09 | 222 | 1 | DIP14 | 4 | Yes | |
RJZ-3.309S/P | 2 | 3.3 | 09 | 222 | 1 | DIP14 | 3 | Yes | |
RJZ-3.312S | 2 | 3.3 | 12 | 166 | 1 | DIP14 | 3 | - | |
RJZ-3.312S/H | 2 | 3.3 | 12 | 166 | 1 | DIP14 | 4 | - | |
RJZ-3.312S/HP | 2 | 3.3 | 12 | 166 | 1 | DIP14 | 4 | Yes | |
RJZ-3.312S/P | 2 | 3.3 | 12 | 166 | 1 | DIP14 | 3 | Yes | |
RJZ-3.315S | 2 | 3.3 | 15 | 133 | 1 | DIP14 | 3 | - | |
RJZ-3.315S/H | 2 | 3.3 | 15 | 133 | 1 | DIP14 | 4 | - | |
RJZ-3.315S/HP | 2 | 3.3 | 15 | 133 | 1 | DIP14 | 4 | Yes | |
RJZ-3.315S/P | 2 | 3.3 | 15 | 133 | 1 | DIP14 | 3 | Yes | |
RJZ-3.324S | 2 | 3.3 | 24 | 83 | 1 | DIP14 | 3 | - | |
RJZ-3.324S/H | 2 | 3.3 | 24 | 83 | 1 | DIP14 | 4 | - | |
RJZ-3.324S/HP | 2 | 3.3 | 24 | 83 | 1 | DIP14 | 4 | Yes | |
RJZ-3.324S/P | 2 | 3.3 | 24 | 83 | 1 | DIP14 | 3 | Yes | |
RJZ-3.33.3S | 2 | 3.3 | 3.3 | 606 | 1 | DIP14 | 3 | - | |
RJZ-3.33.3S/H | 2 | 3.3 | 3.3 | 606 | 1 | DIP14 | 4 | - | |
RJZ-3.33.3S/HP | 2 | 3.3 | 3.3 | 606 | 1 | DIP14 | 4 | Yes | |
RJZ-3.33.3S/P | 2 | 3.3 | 3.3 | 606 | 1 | DIP14 | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.