RI3 Series DC/DC Converters (isolated)
The RI3 series has been specifically designed for applications where board space is at a premium since these 3 Watt converters have the same foot print as the RI series 2 Watt converters. With efficiencies up to 90%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 1kVDC, 2kVDC or 3kVDC makes these converters suitable for many industrial applications.
- 3 Watt in a SIP4 Package
- 1-3kVDC Isolation
- Efficiency up to 90%
- -40°C to +100°C Operating Temperature Range
- IEC/EN/UL60950 Certified
- CB Report
- Industry Standard Pinout
- Certifications: CERT EN 55022, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RI3-2405S/H3 | 3 | 24 | 05 | 600 | 1 | SIP4 | 3 | - | |
RI3-2409S/H3 | 3 | 24 | 09 | 333 | 1 | SIP4 | 3 | - | |
RI3-2412S/H3 | 3 | 24 | 12 | 250 | 1 | SIP4 | 3 | - | |
RI3-2415S/H3 | 3 | 24 | 15 | 200 | 1 | SIP4 | 3 | - | |
RI3-1509S/H3 | 3 | 15 | 09 | 333 | 1 | SIP4 | 3 | - | |
RI3-1512S/H3 | 3 | 15 | 12 | 250 | 1 | SIP4 | 3 | - | |
RI3-1212S/H3 | 3 | 12 | 12 | 250 | 1 | SIP4 | 3 | - | |
RI3-1515S/H3 | 3 | 15 | 15 | 200 | 1 | SIP4 | 3 | - | |
RI3-1215S/H3 | 3 | 12 | 15 | 200 | 1 | SIP4 | 3 | - | |
RI3-1505S/H3 | 3 | 15 | 05 | 600 | 1 | SIP4 | 3 | - | |
RI3-0505S/H3 | 3 | 5 | 05 | 600 | 1 | SIP4 | 3 | - | |
RI3-0509S/H3 | 3 | 5 | 09 | 333 | 1 | SIP4 | 3 | - | |
RI3-0512S/H3 | 3 | 5 | 12 | 250 | 1 | SIP4 | 3 | - | |
RI3-0515S/H3 | 3 | 5 | 15 | 200 | 1 | SIP4 | 3 | - | |
RI3-1205S/H3 | 3 | 12 | 05 | 600 | 1 | SIP4 | 3 | - | |
RI3-1209S/H3 | 3 | 12 | 09 | 333 | 1 | SIP4 | 3 | - | |
RI3-2409S/H2 | 3 | 24 | 09 | 333 | 1 | SIP4 | 2 | - | |
RI3-2412S/H2 | 3 | 24 | 12 | 250 | 1 | SIP4 | 2 | - | |
RI3-2415S/H2 | 3 | 24 | 15 | 200 | 1 | SIP4 | 2 | - | |
RI3-1509S/H2 | 3 | 15 | 09 | 333 | 1 | SIP4 | 2 | - | |
RI3-1512S/H2 | 3 | 15 | 12 | 250 | 1 | SIP4 | 2 | - | |
RI3-1515S/H2 | 3 | 15 | 15 | 200 | 1 | SIP4 | 2 | - | |
RI3-2405S/H2 | 3 | 24 | 05 | 600 | 1 | SIP4 | 2 | - | |
RI3-1215S/H2 | 3 | 12 | 15 | 200 | 1 | SIP4 | 2 | - | |
RI3-1505S/H2 | 3 | 15 | 05 | 600 | 1 | SIP4 | 2 | - | |
RI3-0505S/H2 | 3 | 5 | 05 | 600 | 1 | SIP4 | 2 | - | |
RI3-0509S/H2 | 3 | 5 | 09 | 333 | 1 | SIP4 | 2 | - | |
RI3-0512S/H2 | 3 | 5 | 12 | 250 | 1 | SIP4 | 2 | - | |
RI3-0515S/H2 | 3 | 5 | 15 | 200 | 1 | SIP4 | 2 | - | |
RI3-1205S/H2 | 3 | 12 | 05 | 600 | 1 | SIP4 | 2 | - | |
RI3-1209S/H2 | 3 | 12 | 09 | 333 | 1 | SIP4 | 2 | - | |
RI3-1212S/H2 | 3 | 12 | 12 | 250 | 1 | SIP4 | 2 | - | |
RI3-2409S | 3 | 24 | 09 | 333 | 1 | SIP4 | 1 | - | |
RI3-2412S | 3 | 24 | 12 | 250 | 1 | SIP4 | 1 | - | |
RI3-2415S | 3 | 24 | 15 | 200 | 1 | SIP4 | 1 | - | |
RI3-1512S | 3 | 15 | 12 | 250 | 1 | SIP4 | 1 | - | |
RI3-1515S | 3 | 15 | 15 | 200 | 1 | SIP4 | 1 | - | |
RI3-1215S | 3 | 12 | 15 | 200 | 1 | SIP4 | 1 | - | |
RI3-2405S | 3 | 24 | 05 | 600 | 1 | SIP4 | 1 | - | |
RI3-1505S | 3 | 15 | 05 | 600 | 1 | SIP4 | 1 | - | |
RI3-1509S | 3 | 15 | 09 | 333 | 1 | SIP4 | 1 | - | |
RI3-0505S | 3 | 5 | 05 | 600 | 1 | SIP4 | 1 | - | |
RI3-0509S | 3 | 5 | 09 | 333 | 1 | SIP4 | 1 | - | |
RI3-0512S | 3 | 5 | 12 | 250 | 1 | SIP4 | 1 | - | |
RI3-0515S | 3 | 5 | 15 | 200 | 1 | SIP4 | 1 | - | |
RI3-1205S | 3 | 12 | 05 | 600 | 1 | SIP4 | 1 | - | |
RI3-1209S | 3 | 12 | 09 | 333 | 1 | SIP4 | 1 | - | |
RI3-1212S | 3 | 12 | 12 | 250 | 1 | SIP4 | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.