RH/H6 Series DC/DC Converters (isolated)
The RK/H6 and RH/H6 series 1W DC/DC converters feature high 6.4kVDC isolation and an extended operating temperature range up to +90°C without derating, yet are lower cost than standard high isolation converters. They are suitable for demanding industrial and high isolation test and measurement applications.
- high 6.4kVDC Isolation
- wide Operating Temperature Range from -40°C to +90°C without derating
- high capacitive load capability
- Continuous Short Circuit Protection
- Built-in EN55022 Class A Filter
- Efficiency up to 80%
- Certifications: CERT EN 55022, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RH-0505D/H6 | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 6.4 | Yes | |
RH-1205D/H6 | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 6.4 | Yes | |
RH-1505D/H6 | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 6.4 | Yes | |
RH-2405D/H6 | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 6.4 | Yes | |
RH-053.3D/H6 | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 6.4 | Yes | |
RH-123.3D/H6 | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 6.4 | Yes | |
RH-153.3D/H6 | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 6.4 | Yes | |
RH-243.3D/H6 | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 6.4 | Yes | |
RH-0515D/H6 | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 6.4 | Yes | |
RH-1215D/H6 | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 6.4 | Yes | |
RH-1515D/H6 | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 6.4 | Yes | |
RH-2415D/H6 | 1 | 24 | +/-15 | +/-33 | 2 | SIP7 | 6.4 | Yes | |
RH-0512D/H6 | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 6.4 | Yes | |
RH-1212D/H6 | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 6.4 | Yes | |
RH-1512D/H6 | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 6.4 | Yes | |
RH-2412D/H6 | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 6.4 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.