R-78Txx-1.0 Series Switching Regulators (non-isolated)
The R-78T is a switching regulator with a wide input voltage range and a low profile SMD package. Three output voltages are available as standard: 3.3V, 5V and 12V. Due to the 1.5A start-up overload capability, the R-78T can be used to replace 1A or 1.5A regulators in many applications. These modules come with three different styles to be pin-compatible with existing solutions, but at a lower cost.
- Efficiency up to 95%, no need for heatsinks
- Industry standard pin-out
- 1.5A start-up overload capacity
- Non-isolated regulator, very low standby current
- Wide input range (7V -74VDC)
- Short circuit protection
- Fixed switching frequency (250kHz), shielded magnetics
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R-78T12-1.0/AC-R | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T12-1.0/AC-TRAY | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T12-1.0/AL-R | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T12-1.0/AL-TRAY | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T12-1.0/FC-R | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T12-1.0/FC-TRAY | 12 | 15-42 | 12 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/AC-R | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/AC-TRAY | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/AL-R | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/AL-TRAY | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/FC-R | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T3.3-1.0/FC-TRAY | 3.3 | 7-42 | 3.3 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/AC-R | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/AC-TRAY | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/AL-R | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/AL-TRAY | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/FC-R | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes | |
R-78T5.0-1.0/FC-TRAY | 5 | 8-42 | 5.0 | 1000 | 1 | open Frame | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.