REM6-S_D(W) Series DC/DC Converters (isolated)
The REM6 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage and is 60601-1 3rd Ed. certified for 250VAC continuous working. The compact DIP24 package offers tightly regulated single and dual outputs, even under no-load conditions.
The outputs are short circuit and overload protected. The converters are available in two different pinning options and optionally with an external control pin for standby consumption as low as 12.5mW. The converters are fully certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
- Reinforced Insulation for 250VAC Working Voltage
- Clearance and Creepage Distance: 8mm
- 5kVAC I/P to O/P 2MOPP Isolation
- 2µA Patient Leakage Current
- Industry Standard Pinout
- 2:1 and 4:1 Wide Input Range
- Certifications: CERT EN 55022, CERT EN 60601-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REM6-4805DW/A/CTRL | 6 | 18-75 | +/-05 | +/-600 | 2 | DIP24 | 5 | Yes | |
REM6-4805DW/C | 6 | 18-75 | +/-05 | +/-600 | 2 | DIP24 | 5 | Yes | |
REM6-4805S/A | 6 | 36-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4805S/A/CTRL | 6 | 36-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4805S/C | 6 | 36-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4805SW/A | 6 | 18-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4805SW/A/CTRL | 6 | 18-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4805SW/C | 6 | 18-75 | 05 | 1200 | 1 | DIP24 | 5 | Yes | |
REM6-4812D/A | 6 | 36-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812D/A/CTRL | 6 | 36-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812D/C | 6 | 36-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812DW/A | 6 | 18-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812DW/A/CTRL | 6 | 18-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812DW/C | 6 | 18-75 | +/-12 | +/-250 | 2 | DIP24 | 5 | Yes | |
REM6-4812S/A | 6 | 36-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4812S/A/CTRL | 6 | 36-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4812S/C | 6 | 36-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4812SW/A | 6 | 18-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4812SW/A/CTRL | 6 | 18-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4812SW/C | 6 | 18-75 | 12 | 500 | 1 | DIP24 | 5 | Yes | |
REM6-4815D/A | 6 | 36-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815D/A/CTRL | 6 | 36-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815D/C | 6 | 36-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815DW/A | 6 | 18-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815DW/A/CTRL | 6 | 18-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815DW/C | 6 | 18-75 | +/-15 | +/-200 | 2 | DIP24 | 5 | Yes | |
REM6-4815S/A | 6 | 36-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4815S/A/CTRL | 6 | 36-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4815S/C | 6 | 36-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4815SW/A | 6 | 18-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4815SW/A/CTRL | 6 | 18-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4815SW/C | 6 | 18-75 | 15 | 400 | 1 | DIP24 | 5 | Yes | |
REM6-4824S/A | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-4824S/A/CTRL | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-4824S/C | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-4824SW/A | 6 | 18-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-4824SW/A/CTRL | 6 | 18-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-4824SW/C | 6 | 18-75 | 24 | 250 | 1 | DIP24 | 5 | Yes | |
REM6-483.3S/A | 6 | 36-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes | |
REM6-483.3S/A/CTRL | 6 | 36-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes | |
REM6-483.3S/C | 6 | 36-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes | |
REM6-483.3SW/A | 6 | 18-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes | |
REM6-483.3SW/A/CTRL | 6 | 18-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes | |
REM6-483.3SW/C | 6 | 18-75 | 3.3 | 1800 | 1 | DIP24 | 5 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.