RELV4 Series
The RELV4-16 is designed to power a DALI digital lighting control bus. This low cost AC/DC power supply is fully compliant with the IEC62386 DALI standard, so can be used with any DALI-certified product or controller. The output is current limited to 200mA, sufficient to power a complete DALI zone with up to 64 addressable DALI devices. The universal input voltage range from 90V to 264VAC enables the RELV4-16 to be used anywhere in the world. Due to its compact design with mounting tabs, it can be easily and conveniently integrated into any DALI network. An indicator LED shows Power OK and DALI bus traffic to aid installation and commissioning.
The RELV4-16 comes with a 5 year warranty.
- Universal AC Input Range: 90-264VAC
- Suitable for DALI Installation
- IEC-62386 Compliant
- Cooling by free air convection
- Over Current and Short Circuit Protected
- Certifications: Cert EN 61347
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RELV4-16 | 3.2 | 90-264 | 16 | 200 | 1 | Standard | 3.75 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.