REC7.5-S_DRW Series DC/DC Converters (isolated)
The REC7.5-xxxxSRW/DRW-series offer single and dual regulated outputs in a DIP24 package with 1kV, 2kV or 3kV options and are suitable for higher power industrial or medical applications. Remote on/off control is possible with the /CTRL option and SMD pinning is offered with the /SMD option. The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- 7.5W DIP24 Package
- 1KVDC, 2KVDC and 3kVDC Isolation Options
- Approved for Medical Applications (/H)
- UL and EN Safety Approvals
- Continuous Short Circuit Protection (power limiting)
- 5 Side Shielded Metal Case
- Full SMD design
- 2 Case Style Options
- Remote Pin Option
- Efficiency to 86 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC7.5-2412SRW/H2/A/M/SMD/CTRL-R | 7.5 | 18-36 | 12 | 625 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4812SRW/H1/A/M/SMD | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4812SRW/H1/A/M/SMD-R | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4812SRW/H1/A/M/SMD/CTRL | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4812SRW/H1/A/M/SMD/CTRL-R | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4812SRW/H2/A/M/SMD | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4812SRW/H2/A/M/SMD-R | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4812SRW/H2/A/M/SMD/CTRL | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4812SRW/H2/A/M/SMD/CTRL-R | 7.5 | 36-72 | 12 | 625 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1215SRW/H1/A/M/SMD | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1215SRW/H1/A/M/SMD-R | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1215SRW/H1/A/M/SMD/CTRL | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1215SRW/H1/A/M/SMD/CTRL-R | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1215SRW/H2/A/M/SMD | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1215SRW/H2/A/M/SMD-R | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1215SRW/H2/A/M/SMD/CTRL | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1215SRW/H2/A/M/SMD/CTRL-R | 7.5 | 9-18 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-2415SRW/H1/A/M/SMD | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2415SRW/H1/A/M/SMD-R | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2415SRW/H1/A/M/SMD/CTRL | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2415SRW/H1/A/M/SMD/CTRL-R | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2415SRW/H2/A/M/SMD | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-2415SRW/H2/A/M/SMD-R | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-2415SRW/H2/A/M/SMD/CTRL | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-2415SRW/H2/A/M/SMD/CTRL-R | 7.5 | 18-36 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4815SRW/H1/A/M/SMD | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4815SRW/H1/A/M/SMD-R | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4815SRW/H1/A/M/SMD/CTRL | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4815SRW/H1/A/M/SMD/CTRL-R | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4815SRW/H2/A/M/SMD | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4815SRW/H2/A/M/SMD-R | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4815SRW/H2/A/M/SMD/CTRL | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4815SRW/H2/A/M/SMD/CTRL-R | 7.5 | 36-72 | 15 | 500 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1205DRW/H1/A/M/SMD | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-1205DRW/H1/A/M/SMD-R | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-1205DRW/H1/A/M/SMD/CTRL | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-1205DRW/H1/A/M/SMD/CTRL-R | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-1205DRW/H2/A/M/SMD | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-1205DRW/H2/A/M/SMD-R | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-1205DRW/H2/A/M/SMD/CTRL | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-1205DRW/H2/A/M/SMD/CTRL-R | 7.5 | 9-18 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-2405DRW/H1/A/M/SMD | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-2405DRW/H1/A/M/SMD-R | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-2405DRW/H1/A/M/SMD/CTRL | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-2405DRW/H1/A/M/SMD/CTRL-R | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-2405DRW/H2/A/M/SMD | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-2405DRW/H2/A/M/SMD-R | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-2405DRW/H2/A/M/SMD/CTRL | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-2405DRW/H2/A/M/SMD/CTRL-R | 7.5 | 18-36 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4805DRW/H1/A/M/SMD | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4805DRW/H1/A/M/SMD-R | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4805DRW/H1/A/M/SMD/CTRL | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4805DRW/H1/A/M/SMD/CTRL-R | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4805DRW/H2/A/M/SMD | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4805DRW/H2/A/M/SMD-R | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4805DRW/H2/A/M/SMD/CTRL | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4805DRW/H2/A/M/SMD/CTRL-R | 7.5 | 36-72 | +/-05 | +/-750 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-1209DRW/H1/A/M/SMD | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-1209DRW/H1/A/M/SMD-R | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-243.3SRW/H1/A/M/SMD-R | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1209DRW/H1/A/M/SMD/CTRL | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-243.3SRW/H1/A/M/SMD/CTRL | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1209DRW/H1/A/M/SMD/CTRL-R | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-243.3SRW/H1/A/M/SMD/CTRL-R | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-1209DRW/H2/A/M/SMD | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-243.3SRW/H2/A/M/SMD | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1209DRW/H2/A/M/SMD-R | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-243.3SRW/H2/A/M/SMD-R | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1209DRW/H2/A/M/SMD/CTRL | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-243.3SRW/H2/A/M/SMD/CTRL | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-1209DRW/H2/A/M/SMD/CTRL-R | 7.5 | 9-18 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-243.3SRW/H2/A/M/SMD/CTRL-R | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-2409DRW/H1/A/M/SMD | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H1/A/M/SMD | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2409DRW/H1/A/M/SMD-R | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H1/A/M/SMD-R | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2409DRW/H1/A/M/SMD/CTRL | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H1/A/M/SMD/CTRL | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2409DRW/H1/A/M/SMD/CTRL-R | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H1/A/M/SMD/CTRL-R | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H2/A/M/SMD | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-123.3SRW/H2/A/M/SMD-R | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4809DRW/H1/A/M/SMD | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H2/A/M/SMD/CTRL | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4809DRW/H1/A/M/SMD-R | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-123.3SRW/H2/A/M/SMD/CTRL-R | 7.5 | 9-18 | 3.3 | 1800 | 1 | SMD 24 Pin | 2 | Yes | |
REC7.5-4809DRW/H1/A/M/SMD/CTRL | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4809DRW/H1/A/M/SMD/CTRL-R | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 1 | Yes | |
REC7.5-4809DRW/H2/A/M/SMD | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-243.3SRW/H1/A/M/SMD | 7.5 | 18-36 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-4809DRW/H2/A/M/SMD-R | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4809DRW/H2/A/M/SMD/CTRL | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-4809DRW/H2/A/M/SMD/CTRL-R | 7.5 | 36-72 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-483.3SRW/H1/A/M/SMD | 7.5 | 36-72 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-483.3SRW/H1/A/M/SMD-R | 7.5 | 36-72 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-483.3SRW/H1/A/M/SMD/CTRL | 7.5 | 36-72 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2409DRW/H2/A/M/SMD | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-483.3SRW/H1/A/M/SMD/CTRL-R | 7.5 | 36-72 | 3.3 | 1800 | 1 | SMD 24 Pin | 1 | Yes | |
REC7.5-2409DRW/H2/A/M/SMD-R | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes | |
REC7.5-2409DRW/H2/A/M/SMD/CTRL | 7.5 | 18-36 | +/-09 | +/-417 | 2 | SMD 24 Pin | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.