REC6-S_DRW/R Series DC/DC Converters (isolated)
The REC6 series uses a reinforced isolation transformer to offer exceptionally high isolation of 8kVDC (4kVAC/1 minute) or 10kVDC (5kVAC/1minute) making it suitable for HT monitoring circuits, mains power meters, IGBT isolated power supplies and other sophisticated industrial and medical applications. The isolation capacitance of only 20pF makes them also suitable for low leakage applications. The isolation transformer is recognized by CSA as reinforced isolated with a minimum internal clearance of 2.4mm and a minimum internal creepage clearance of 4.6mm.
The REC6 is available in two industry-standard pinouts (= "/A" or "/C"). Remote on/off control is possible with the /CTRL option (A pinning only) and an optional undervoltage lockout function is also available (="/X1"). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- 8kVDC & 10kVDC Reinforced Isolation
- Industry Standard DIP24 Package
- 6W Regulated Output
- Continuous Short Circuit Protection
- Wide Input 2:1
- Medical Approved
- EN, CSA and CB Certificates
- 2 Pinout Options
- Control Pin Option
- Efficiency to 86%
- Certifications: CERT EN 60601-1, CERT UL 60950-1, CERT UL 60601_1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC6-4824SRW/R10/C | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-4824SRW/R10/C/X1 | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-4824SRW/R8/A | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-4824SRW/R8/A/CTRL | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-4824SRW/R8/A/CTRL/X1 | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-4824SRW/R8/A/X1 | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-4824SRW/R8/C | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-4824SRW/R8/C/X1 | 6 | 36-75 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R10/A/CTRL/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 10 | Yes | |
REC6-2409SRW/R10/A/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 10 | Yes | |
REC6-2409SRW/R10/C | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 10 | Yes | |
REC6-2409SRW/R10/C/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 10 | Yes | |
REC6-2409SRW/R8/A | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R8/A/CTRL | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R8/A/CTRL/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R8/A/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R8/C | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2409SRW/R8/C/X1 | 6 | 18-36 | 09 | 667 | 1 | DIP24 | 8 | Yes | |
REC6-2412DRW/R10/A | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R10/A/CTRL | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R10/A/CTRL/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R10/A/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R10/C | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R10/C/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 10 | Yes | |
REC6-2412DRW/R8/A | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412DRW/R8/A/CTRL | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412DRW/R8/A/CTRL/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412DRW/R8/A/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412DRW/R8/C | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412DRW/R8/C/X1 | 6 | 18-36 | +/-12 | +/-250 | 2 | DIP24 | 8 | Yes | |
REC6-2412SRW/R10/A | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R10/A/CTRL | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R10/A/CTRL/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R10/A/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R10/C | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R10/C/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 10 | Yes | |
REC6-2412SRW/R8/A | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2412SRW/R8/A/CTRL | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2412SRW/R8/A/CTRL/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2412SRW/R8/A/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2412SRW/R8/C | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2412SRW/R8/C/X1 | 6 | 18-36 | 12 | 500 | 1 | DIP24 | 8 | Yes | |
REC6-2415DRW/R10/A | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R10/A/CTRL | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R10/A/CTRL/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R10/A/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R10/C | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R10/C/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 10 | Yes | |
REC6-2415DRW/R8/A | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415DRW/R8/A/CTRL | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415DRW/R8/A/CTRL/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415DRW/R8/A/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415DRW/R8/C | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415DRW/R8/C/X1 | 6 | 18-36 | +/-15 | +/-200 | 2 | DIP24 | 8 | Yes | |
REC6-2415SRW/R10/A | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R10/A/CTRL | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R10/A/CTRL/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R10/A/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R10/C | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R10/C/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 10 | Yes | |
REC6-2415SRW/R8/A | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2415SRW/R8/A/CTRL | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2415SRW/R8/A/CTRL/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2415SRW/R8/A/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2415SRW/R8/C | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2415SRW/R8/C/X1 | 6 | 18-36 | 15 | 400 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R10/A | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R10/A/CTRL | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R10/A/CTRL/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R10/A/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R10/C | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R10/C/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 10 | Yes | |
REC6-2424SRW/R8/A | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R8/A/CTRL | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R8/A/CTRL/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R8/A/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R8/C | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2424SRW/R8/C/X1 | 6 | 18-36 | 24 | 250 | 1 | DIP24 | 8 | Yes | |
REC6-2405DRW/R10/A | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R10/A/CTRL | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R10/A/CTRL/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R10/A/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R10/C | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R10/C/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 10 | Yes | |
REC6-2405DRW/R8/A | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405DRW/R8/A/CTRL | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405DRW/R8/A/CTRL/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405DRW/R8/A/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405DRW/R8/C | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405DRW/R8/C/X1 | 6 | 18-36 | +/-05 | +/-500 | 2 | DIP24 | 8 | Yes | |
REC6-2405SRW/R10/A | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R10/A/CTRL | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R10/A/CTRL/X1 | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R10/A/X1 | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R10/C | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R10/C/X1 | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 10 | Yes | |
REC6-2405SRW/R8/A | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 8 | Yes | |
REC6-2405SRW/R8/A/CTRL | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 8 | Yes | |
REC6-2405SRW/R8/A/CTRL/X1 | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 8 | Yes | |
REC6-2405SRW/R8/A/X1 | 6 | 18-36 | 05 | 1000 | 1 | DIP24 | 8 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.