REC3-S_DRW(Z) Series DC/DC Converters (isolated)
Besides the standard isolation of 2kVDC, this series offers options of 4kVDC (= "/H4") or 6kVDC (="/H6") making it suitable for medical applications and other sophisticated industrial applications. Packaging can be either DIP-24 plastic or 5-side-shielded DIP24 metal case (=option "/M") as well as SMD pinning (= option "/SMD"). For all the above variants, 2 industry-standard pinouts (= option "/A" or "/C") are available, and B pinning is available with 1.6kVDC isolation.
Remote on/off control is possible with the /CTRL option (A pinning only). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- 2kV, 4kVDC & 6kVDC Isolation
- Industry Standard 3W DIP24 Package
- Feedback Regulated Output
- Continuous Short Circuit Protection
- Wide Input 2:1 & 4:1
- Medical Approvals (4kV/6kV Versions)
- EN and UL Certificates
- 3 Pinout Options, 3 Case Styles
- Control Pin Option
- Efficiency to 86%
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC3-2415SRW/H2/C | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H/B/M/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-2415SRW/H2/C/M | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H/B/M/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-2415SRW/H2/C/M/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-4815SRWZ/H/B/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-2415SRW/H2/C/M/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-4815SRWZ/H/B/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-2415SRW/H2/C/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-4815SRWZ/H2/A | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H2/C/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-4815SRWZ/H2/A/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A/CTRL | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A/CTRL/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A/M | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A/M/CTRL | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/M/CTRL/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/SMD/CTRL | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/M/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/SMD/CTRL-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/SMD/CTRL | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/A/M/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/A/SMD/CTRL-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/A/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/A/SMD/CTRL | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/A/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/SMD/CTRL-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/C | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H4/C/M | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-4815SRWZ/H2/A/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/C/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/C | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H4/C/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-4815SRWZ/H2/C/M | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-2415SRW/H6/A | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H2/C/M/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H6/A/CTRL | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H2/C/M/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H6/A/CTRL/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H2/C/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H6/A/M | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H2/C/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 2 | Yes | |
REC3-2415SRW/H6/A/M/CTRL | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/M/CTRL/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/M/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/M | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/SMD/CTRL | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/M/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/SMD/CTRL-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/M/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/M/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRW/H6/A/X2 | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRW/H6/C | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A/SMD/CTRL | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRW/H6/C/M | 3 | 18-36 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-4815SRWZ/H4/A/SMD/CTRL-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRW/H6/C/SMD | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRW/H6/C/SMD-R | 3 | 18-36 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes | |
REC3-4815SRWZ/H4/A/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRWZ/H/B | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 1.6 | Yes | |
REC3-4815SRWZ/H4/C | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRWZ/H/B/M | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 1.6 | Yes | |
REC3-4815SRWZ/H4/C/M | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 4 | Yes | |
REC3-2415SRWZ/H/B/M/SMD | 3 | 9-36 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-4815SRWZ/H4/C/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRWZ/H/B/M/SMD-R | 3 | 9-36 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-4815SRWZ/H4/C/SMD-R | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 4 | Yes | |
REC3-2415SRWZ/H/B/SMD | 3 | 9-36 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-4815SRWZ/H6/A | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H/B/SMD-R | 3 | 9-36 | 15 | 200 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC3-4815SRWZ/H6/A/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A/CTRL | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/M | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A/CTRL/X2 | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/M/CTRL | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A/M | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/M/CTRL/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A/M/CTRL | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/M/X2 | 3 | 18-72 | 15 | 200 | 1 | DIP24 | 6 | Yes | |
REC3-2415SRWZ/H2/A/M/CTRL/X2 | 3 | 9-36 | 15 | 200 | 1 | DIP24 | 2 | Yes | |
REC3-4815SRWZ/H6/A/SMD | 3 | 18-72 | 15 | 200 | 1 | SMD 24 Pin | 6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.