REC3-S_DR Series DC/DC Converters (isolated)
The REC3-SR/DR series is a low cost converter containing a built in linear regulator to give a regulated, load independent constant voltage output. The converter is designed to run from a regulated supply and is typically used to provide an isolated output or to generate dual rails from a single rail supply. The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- Low Cost 3W converter in DIP24 Package
- 1kVDC Isolation
- Regulated Output
- Continuous Short Circuit Protection
- Internal SMD design
- 3 Pinout Options, 3 Case Styles.
- Efficiency to 75 %
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC3-0505SR/H1 | 3 | 5 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-0505SR/H1/M | 3 | 5 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-0505SR/H1/SMD | 3 | 5 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0505SR/H1/SMD-R | 3 | 5 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0505SR/H1/M/SMD | 3 | 5 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0505SR/H1/M/SMD-R | 3 | 5 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1205SR/H1 | 3 | 12 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-0512SR/H1 | 3 | 5 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-0512SR/H1/M | 3 | 5 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-0512SR/H1/SMD | 3 | 5 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0512SR/H1/SMD-R | 3 | 5 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0512SR/H1/M/SMD | 3 | 5 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0512SR/H1/M/SMD-R | 3 | 5 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1212SR/H1 | 3 | 12 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-1212SR/H1/M | 3 | 12 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-1212SR/H1/SMD | 3 | 12 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1212SR/H1/SMD-R | 3 | 12 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1212SR/H1/M/SMD | 3 | 12 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1212SR/H1/M/SMD-R | 3 | 12 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2412SR/H1 | 3 | 24 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-2412SR/H1/M | 3 | 24 | 12 | 250 | 1 | DIP24 | 1 | Yes | |
REC3-1205SR/H1/M | 3 | 12 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-1205SR/H1/SMD | 3 | 12 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1205SR/H1/SMD-R | 3 | 12 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1205SR/H1/M/SMD | 3 | 12 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1205SR/H1/M/SMD-R | 3 | 12 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2405SR/H1 | 3 | 24 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-2405SR/H1/M | 3 | 24 | 05 | 600 | 1 | DIP24 | 1 | Yes | |
REC3-2405SR/H1/SMD | 3 | 24 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2405SR/H1/SMD-R | 3 | 24 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2405SR/H1/M/SMD | 3 | 24 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2405SR/H1/M/SMD-R | 3 | 24 | 05 | 600 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2412SR/H1/SMD | 3 | 24 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2412SR/H1/SMD-R | 3 | 24 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2412SR/H1/M/SMD | 3 | 24 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2412SR/H1/M/SMD-R | 3 | 24 | 12 | 250 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0515SR/H1 | 3 | 5 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-0515SR/H1/M | 3 | 5 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-0515SR/H1/SMD | 3 | 5 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0515SR/H1/SMD-R | 3 | 5 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0515SR/H1/M/SMD | 3 | 5 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0515SR/H1/M/SMD-R | 3 | 5 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1215SR/H1 | 3 | 12 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-1215SR/H1/M | 3 | 12 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-1215SR/H1/SMD | 3 | 12 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1215SR/H1/SMD-R | 3 | 12 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1215SR/H1/M/SMD | 3 | 12 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-1215SR/H1/M/SMD-R | 3 | 12 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2415SR/H1 | 3 | 24 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-2415SR/H1/M | 3 | 24 | 15 | 200 | 1 | DIP24 | 1 | Yes | |
REC3-2415SR/H1/SMD | 3 | 24 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2415SR/H1/SMD-R | 3 | 24 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2415SR/H1/M/SMD | 3 | 24 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-2415SR/H1/M/SMD-R | 3 | 24 | 15 | 200 | 1 | SMD 24 Pin | 1 | Yes | |
REC3-0505DR/H1 | 3 | 5 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-0505DR/H1/M | 3 | 5 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-0505DR/H1/SMD | 3 | 5 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0505DR/H1/SMD-R | 3 | 5 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0505DR/H1M/SMD | 3 | 5 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0505DR/H1M/SMD-R | 3 | 5 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1205DR/H1 | 3 | 12 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-1205DR/H1/M | 3 | 12 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-1205DR/H1/SMD | 3 | 12 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1205DR/H1/SMD-R | 3 | 12 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1205DR/H1M/SMD | 3 | 12 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1205DR/H1M/SMD-R | 3 | 12 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2405DR/H1 | 3 | 24 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-2405DR/H1/M | 3 | 24 | +/-05 | +/-300 | 2 | DIP24 | 1 | Yes | |
REC3-2405DR/H1/SMD | 3 | 24 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2405DR/H1/SMD-R | 3 | 24 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2405DR/H1M/SMD | 3 | 24 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2405DR/H1M/SMD-R | 3 | 24 | +/-05 | +/-300 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0512DR/H1 | 3 | 5 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-0512DR/H1/M | 3 | 5 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-0512DR/H1/SMD | 3 | 5 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0512DR/H1/SMD-R | 3 | 5 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0512DR/H1M/SMD | 3 | 5 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0512DR/H1M/SMD-R | 3 | 5 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1212DR/H1 | 3 | 12 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-1212DR/H1/M | 3 | 12 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-1212DR/H1/SMD | 3 | 12 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1212DR/H1/SMD-R | 3 | 12 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1212DR/H1M/SMD | 3 | 12 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1212DR/H1M/SMD-R | 3 | 12 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2412DR/H1 | 3 | 24 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-2412DR/H1/M | 3 | 24 | +/-12 | +/-125 | 2 | DIP24 | 1 | Yes | |
REC3-2412DR/H1/SMD | 3 | 24 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2412DR/H1/SMD-R | 3 | 24 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2412DR/H1M/SMD | 3 | 24 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-2412DR/H1M/SMD-R | 3 | 24 | +/-12 | +/-125 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0515DR/H1 | 3 | 5 | +/-15 | +/-100 | 2 | DIP24 | 1 | Yes | |
REC3-0515DR/H1/M | 3 | 5 | +/-15 | +/-100 | 2 | DIP24 | 1 | Yes | |
REC3-0515DR/H1/SMD | 3 | 5 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0515DR/H1/SMD-R | 3 | 5 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0515DR/H1M/SMD | 3 | 5 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-0515DR/H1M/SMD-R | 3 | 5 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1215DR/H1 | 3 | 12 | +/-15 | +/-100 | 2 | DIP24 | 1 | Yes | |
REC3-1215DR/H1/M | 3 | 12 | +/-15 | +/-100 | 2 | DIP24 | 1 | Yes | |
REC3-1215DR/H1/SMD | 3 | 12 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes | |
REC3-1215DR/H1/SMD-R | 3 | 12 | +/-15 | +/-100 | 2 | SMD 24 Pin | 1 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.