REC20-S_DZ Series DC/DC Converters (isolated)
The REC20-xxxxS_DZ-series offer single and dual regulated outputs in a 2"x1" package with 1.6kVDC isolation and are suitable for higher power industrial applications. Remote on/off control is standard. The higher current outputs have raised output voltages to compensate for track losses as standard. The converter is fully certified to UL/EN/IEC safety standards.
- 6-Side Shielding
- External ON/OFF control
- 1.6kVDC Isolation
- UL/CSA/EN-60950-1 Certified
- Wide 4:1 Input Voltage Range
- Continuous Short Circuit Protection
- Efficiency up to 91%
- Fixed Switching Frequency
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC20-4812SZ | 20 | 18-75 | 12 | 1667 | 1 | 2"x1" | 1.6 | Yes | |
REC20-4815SZ | 20 | 18-75 | 15 | 1333 | 1 | 2"x1" | 1.6 | Yes | |
REC20-243.4SZ | 20 | 9-36 | 3.4 | 5000 | 1 | 2"x1" | 1.6 | Yes | |
REC20-245.1SZ | 20 | 9-36 | 5.1 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
REC20-2412SZ | 20 | 9-36 | 12 | 1667 | 1 | 2"x1" | 1.6 | Yes | |
REC20-2415SZ | 20 | 9-36 | 15 | 1333 | 1 | 2"x1" | 1.6 | Yes | |
REC20-483.4SZ | 20 | 18-75 | 3.4 | 5000 | 1 | 2"x1" | 1.6 | Yes | |
REC20-485.1SZ | 20 | 18-75 | 5.1 | 4000 | 1 | 2"x1" | 1.6 | Yes | |
REC20-4815DZ | 20 | 18-75 | +/-15 | +/-667 | 2 | 2"x1" | 1.6 | Yes | |
REC20-4805DZ | 20 | 18-75 | +/-05 | +/-2000 | 2 | 2"x1" | 1.6 | Yes | |
REC20-4812DZ | 20 | 18-75 | +/-12 | +/-835 | 2 | 2"x1" | 1.6 | Yes | |
REC20-2405DZ | 20 | 9-36 | +/-05 | +/-2000 | 2 | 2"x1" | 1.6 | Yes | |
REC20-2412DZ | 20 | 9-36 | +/-12 | +/-834 | 2 | 2"x1" | 1.6 | Yes | |
REC20-2415DZ | 20 | 9-36 | +/-15 | +/-667 | 2 | 2"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.