REC15-S_D(Z)/M Series DC/DC Converters (isolated)
The REC15-xxxxS_D/M-series offer single and dual regulated outputs in a 2”x1” package with 2kVDC or 3kVDC isolation options and are suitable for higher power industrial applications. Remote on/off control is standard. The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents. The outputs with 3A load current have raised output voltages to compensate for track losses as standard.
- 15W in 2” x 1” Package
- 2kVDC and 3kVDC Isolation Options
- 2:1 or 4:1 Input Voltage Range
- Continuous Short Circuit Protection (Power Limiting)
- Full SMD Internal Design
- Synchronous Rectification on 3.4V & 5.1V Outputs
- CTRL Pin Option
- Certifications: CERT EN 55022, CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC15-1215S/H2/M | 15 | 9-18 | 15 | 1000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-1215S/H3/M | 15 | 9-18 | 15 | 1000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-123.4S/H2/M | 15 | 9-18 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-123.4S/H3/M | 15 | 9-18 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-125.1S/H2/M | 15 | 9-18 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-1205D/H2/M/X2 | 15 | 9-18 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-125.1S/H3/M | 15 | 9-18 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-1205D/H3/M/X2 | 15 | 9-18 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2405DZ/H2/M | 15 | 9-36 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2405DZ/H3/M | 15 | 9-36 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-1212D/H2/M/X2 | 15 | 9-18 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-1212D/H3/M/X2 | 15 | 9-18 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2412DZ/H2/M | 15 | 9-36 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2412DZ/H3/M | 15 | 9-36 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2412SZ/H2/M | 15 | 9-36 | 12 | 1250 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-1215D/H2/M/X2 | 15 | 9-18 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2412SZ/H2/M/X2 | 15 | 9-36 | 12 | 1250 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-1215D/H3/M/X2 | 15 | 9-18 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2412SZ/H3/M | 15 | 9-36 | 12 | 1250 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2415DZ/H2/M | 15 | 9-36 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2415DZ/H3/M | 15 | 9-36 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-243.4SZ/H2/M/X2 | 15 | 9-36 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-243.4SZ/H3/M/X2 | 15 | 9-36 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2415SZ/H2/M | 15 | 9-36 | 15 | 1000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-245.1SZ/H2/M/X2 | 15 | 9-36 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2415SZ/H3/M | 15 | 9-36 | 15 | 1000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-245.1SZ/H3/M/X2 | 15 | 9-36 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2412SZ/H3/M/X2 | 15 | 9-36 | 12 | 1250 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-243.4SZ/H2/M | 15 | 9-36 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-243.4SZ/H3/M | 15 | 9-36 | 3.4 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2415SZ/H2/M/X2 | 15 | 9-36 | 15 | 1000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2415SZ/H3/M/X2 | 15 | 9-36 | 15 | 1000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-245.1SZ/H2/M | 15 | 9-36 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 2 | Yes | |
REC15-245.1SZ/H3/M | 15 | 9-36 | 5.1 | 3000 | 1 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2405DZ/H2/M/X2 | 15 | 9-36 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2405DZ/H3/M/X2 | 15 | 9-36 | +/-05 | +/-1500 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2412DZ/H2/M/X2 | 15 | 9-36 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2412DZ/H3/M/X2 | 15 | 9-36 | +/-12 | +/-625 | 2 | 2"x1"/DIP24 | 3 | Yes | |
REC15-2415DZ/H2/M/X2 | 15 | 9-36 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 2 | Yes | |
REC15-2415DZ/H3/M/X2 | 15 | 9-36 | +/-15 | +/-500 | 2 | 2"x1"/DIP24 | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.