REC10-S_D(Z)/M Series DC/DC Converters (isolated)
The REC10-xxxxS_D/M -series offer single and dual regulated outputs in a 2”x1” package with 2kVDC or 3kVDC isolation options and are suitable for higher power industrial applications. Remote on/off control is standard. The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- 10W in 2” x 1” Package
- 2kVDC and 3kVDC Isolation Options
- 2:1 or 4:1 Input Voltage Range
- Continuous Short Circuit Protection (power limiting)
- Synchronous Rectification on all Del outputs
- Full SMD internal design
- Remote Control Pin
- Efficiency to 87%
- Certifications: CERT EN 55022, CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC10-1212S/H2/M | 10 | 9-18 | 12 | 833 | 1 | 2"x1" | 2 | Yes | |
REC10-1212S/H3/M | 10 | 9-18 | 12 | 833 | 1 | 2"x1" | 3 | Yes | |
REC10-1215S/H2/M | 10 | 9-18 | 15 | 667 | 1 | 2"x1" | 2 | Yes | |
REC10-1215S/H3/M | 10 | 9-18 | 15 | 667 | 1 | 2"x1" | 3 | Yes | |
REC10-123.3S/H2/M | 10 | 9-18 | 3.3 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-123.3S/H3/M | 10 | 9-18 | 3.3 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-2405S/H2/M | 10 | 18-36 | 05 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-2405S/H3/M | 10 | 18-36 | 05 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-2405SZ/H2/M | 10 | 9-36 | 05 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-2405SZ/H3/M | 10 | 9-36 | 05 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-2412S/H2/M | 10 | 18-36 | 12 | 833 | 1 | 2"x1" | 2 | Yes | |
REC10-2412S/H3/M | 10 | 18-36 | 12 | 833 | 1 | 2"x1" | 3 | Yes | |
REC10-2412SZ/H2/M | 10 | 9-36 | 12 | 833 | 1 | 2"x1" | 2 | Yes | |
REC10-2412SZ/H3/M | 10 | 9-36 | 12 | 833 | 1 | 2"x1" | 3 | Yes | |
REC10-2415S/H2/M | 10 | 18-36 | 15 | 667 | 1 | 2"x1" | 2 | Yes | |
REC10-2415S/H3/M | 10 | 18-36 | 15 | 667 | 1 | 2"x1" | 3 | Yes | |
REC10-2415SZ/H2/M | 10 | 9-36 | 15 | 667 | 1 | 2"x1" | 2 | Yes | |
REC10-2415SZ/H3/M | 10 | 9-36 | 15 | 667 | 1 | 2"x1" | 3 | Yes | |
REC10-243.3S/H2/M | 10 | 18-36 | 3.3 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-243.3S/H3/M | 10 | 18-36 | 3.3 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-243.3SZ/H2/M | 10 | 9-36 | 3.3 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-4812S/H2/M | 10 | 36-75 | 12 | 833 | 1 | 2"x1" | 2 | Yes | |
REC10-4812S/H3/M | 10 | 36-75 | 12 | 833 | 1 | 2"x1" | 3 | Yes | |
REC10-4805S/H2/M | 10 | 36-75 | 05 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-4805S/H3/M | 10 | 36-75 | 05 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-4805SZ/H2/M | 10 | 18-75 | 05 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-4805SZ/H3/M | 10 | 18-75 | 05 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-243.3SZ/H3/M | 10 | 9-36 | 3.3 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-4812SZ/H2/M | 10 | 18-75 | 12 | 833 | 1 | 2"x1" | 2 | Yes | |
REC10-4812SZ/H3/M | 10 | 18-75 | 12 | 833 | 1 | 2"x1" | 3 | Yes | |
REC10-4815S/H2/M | 10 | 36-75 | 15 | 667 | 1 | 2"x1" | 2 | Yes | |
REC10-4815S/H3/M | 10 | 36-75 | 15 | 667 | 1 | 2"x1" | 3 | Yes | |
REC10-4815SZ/H2/M | 10 | 18-75 | 15 | 667 | 1 | 2"x1" | 2 | Yes | |
REC10-4815SZ/H3/M | 10 | 18-75 | 15 | 667 | 1 | 2"x1" | 3 | Yes | |
REC10-483.3S/H2/M | 10 | 36-75 | 3.3 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-483.3S/H3/M | 10 | 36-75 | 3.3 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-483.3SZ/H2/M | 10 | 18-75 | 3.3 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-483.3SZ/H3/M | 10 | 18-75 | 3.3 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-1205S/H2/M | 10 | 9-18 | 05 | 2000 | 1 | 2"x1" | 2 | Yes | |
REC10-1205S/H3/M | 10 | 9-18 | 05 | 2000 | 1 | 2"x1" | 3 | Yes | |
REC10-1212D/H3/M | 10 | 9-18 | +/-12 | +/-416 | 2 | 2"x1" | 3 | Yes | |
REC10-1215D/H2/M | 10 | 9-18 | +/-15 | +/-333 | 2 | 2"x1" | 2 | Yes | |
REC10-1215D/H3/M | 10 | 9-18 | +/-15 | +/-333 | 2 | 2"x1" | 3 | Yes | |
REC10-2405D/H2/M | 10 | 18-36 | +/-05 | +/-1000 | 2 | 2"x1" | 2 | Yes | |
REC10-2405D/H3/M | 10 | 18-36 | +/-05 | +/-1000 | 2 | 2"x1" | 3 | Yes | |
REC10-2405DZ/H2/M | 10 | 9-36 | +/-05 | +/-1000 | 2 | 2"x1" | 2 | Yes | |
REC10-2405DZ/H3/M | 10 | 9-36 | +/-05 | +/-1000 | 2 | 2"x1" | 3 | Yes | |
REC10-2412D/H2/M | 10 | 18-36 | +/-12 | +/-416 | 2 | 2"x1" | 2 | Yes | |
REC10-2412D/H3/M | 10 | 18-36 | +/-12 | +/-416 | 2 | 2"x1" | 3 | Yes | |
REC10-2412DZ/H2/M | 10 | 9-36 | +/-12 | +/-416 | 2 | 2"x1" | 2 | Yes | |
REC10-2412DZ/H3/M | 10 | 9-36 | +/-12 | +/-416 | 2 | 2"x1" | 3 | Yes | |
REC10-2415D/H2/M | 10 | 18-36 | +/-15 | +/-333 | 2 | 2"x1" | 2 | Yes | |
REC10-2415D/H3/M | 10 | 18-36 | +/-15 | +/-333 | 2 | 2"x1" | 3 | Yes | |
REC10-2415DZ/H2/M | 10 | 9-36 | +/-15 | +/-333 | 2 | 2"x1" | 2 | Yes | |
REC10-2415DZ/H3/M | 10 | 9-36 | +/-15 | +/-333 | 2 | 2"x1" | 3 | Yes | |
REC10-4812D/H3/M | 10 | 36-75 | +/-12 | +/-416 | 2 | 2"x1" | 3 | Yes | |
REC10-4812DZ/H2/M | 10 | 18-75 | +/-12 | +/-416 | 2 | 2"x1" | 2 | Yes | |
REC10-4812DZ/H3/M | 10 | 18-75 | +/-12 | +/-416 | 2 | 2"x1" | 3 | Yes | |
REC10-4805D/H3/M | 10 | 36-75 | +/-05 | +/-1000 | 2 | 2"x1" | 3 | Yes | |
REC10-4805DZ/H2/M | 10 | 18-75 | +/-05 | +/-1000 | 2 | 2"x1" | 2 | Yes | |
REC10-4805DZ/H3/M | 10 | 18-75 | +/-05 | +/-1000 | 2 | 2"x1" | 3 | Yes | |
REC10-4812D/H2/M | 10 | 36-75 | +/-12 | +/-416 | 2 | 2"x1" | 2 | Yes | |
REC10-4805D/H2/M | 10 | 36-75 | +/-05 | +/-1000 | 2 | 2"x1" | 2 | Yes | |
REC10-4815D/H2/M | 10 | 36-75 | +/-15 | +/-333 | 2 | 2"x1" | 2 | Yes | |
REC10-4815D/H3/M | 10 | 36-75 | +/-15 | +/-333 | 2 | 2"x1" | 3 | Yes | |
REC10-4815DZ/H2/M | 10 | 18-75 | +/-15 | +/-333 | 2 | 2"x1" | 2 | Yes | |
REC10-4815DZ/H3/M | 10 | 18-75 | +/-15 | +/-333 | 2 | 2"x1" | 3 | Yes | |
REC10-1205D/H2/M | 10 | 9-18 | +/-05 | +/-1000 | 2 | 2"x1" | 2 | Yes | |
REC10-1205D/H3/M | 10 | 9-18 | +/-05 | +/-1000 | 2 | 2"x1" | 3 | Yes | |
REC10-1212D/H2/M | 10 | 9-18 | +/-12 | +/-416 | 2 | 2"x1" | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.