REC10-SRW_DRW Series DC/DC Converters (isolated)
The REC10-xxxxSRW/DRW-series offer single and dual regulated outputs in a DIP24 package with 2kV or 3kV isolation options and are suitable for higher power industrial or medical applications. Remote on/off control is standard and SMD pinning is offered with the /SMD option.
The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- 10W DIP24 Package
- 2KVDC and 3kVDC Isolation Options
- 2:1 and 4:1 Versions
- Continuous Short Circuit Protection (power limiting)
- Synchronous Rectification on 3.3, 5V outputs
- Full SMD internal design
- Through Hole or SMD Pinning Options
- Remote Control Pin
- Efficiency to 87%
- Certifications: CERT EN 55022, CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC10-4815SRW/H3/A/M | 10 | 36-75 | 15 | 667 | 1 | DIP24 | 3 | Yes | |
REC10-4815SRW/H3/A/M/X2 | 10 | 36-75 | 15 | 667 | 1 | DIP24 | 3 | Yes | |
REC10-483.3SRW/H2/A/M | 10 | 36-75 | 3.3 | 2000 | 1 | DIP24 | 2 | Yes | |
REC10-483.3SRW/H2/A/M/SMD | 10 | 36-75 | 3.3 | 2000 | 1 | SMD 24 Pin | 2 | Yes | |
REC10-483.3SRW/H2/A/M/SMD-R | 10 | 36-75 | 3.3 | 2000 | 1 | SMD 24 Pin | 2 | Yes | |
REC10-483.3SRW/H2/A/M/X2 | 10 | 36-75 | 3.3 | 2000 | 1 | DIP24 | 2 | Yes | |
REC10-483.3SRW/H3/A/M | 10 | 36-75 | 3.3 | 2000 | 1 | DIP24 | 3 | Yes | |
REC10-483.3SRW/H3/A/M/X2 | 10 | 36-75 | 3.3 | 2000 | 1 | DIP24 | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.