RE Series DC/DC Converters (isolated)
The RE DC/DC converters are typically used in general purpose power isolation and voltage matching applications, and feature a full industrial operating temperature range of -40°C to +85°C without derating.
- Industry Standard Pinout
- 1kVDC or 2kVDC Isolation
- UL94V-0 Package Material
- Optional Continuous Short Circuit Protected
- Fully Encapsulated
- Custom Solutions Available
- Efficiency to 85 %
- Certifications: CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RE-3.33.3S/P | 1 | 3.3 | 3.3 | 303 | 1 | SIP7 | 1 | Yes | |
RE-3.33.3S/HP | 1 | 3.3 | 3.3 | 303 | 1 | SIP7 | 2 | Yes | |
RE-3.33.3S/H | 1 | 3.3 | 3.3 | 303 | 1 | SIP7 | 2 | - | |
RE-3.33.3S | 1 | 3.3 | 3.3 | 303 | 1 | SIP7 | 1 | - | |
RE-3.324S/P | 1 | 3.3 | 24 | 42 | 1 | SIP7 | 1 | Yes | |
RE-3.324S/HP | 1 | 3.3 | 24 | 42 | 1 | SIP7 | 2 | Yes | |
RE-3.324S/H | 1 | 3.3 | 24 | 42 | 1 | SIP7 | 2 | - | |
RE-3.324S | 1 | 3.3 | 24 | 42 | 1 | SIP7 | 1 | - | |
RE-3.315S/P | 1 | 3.3 | 15 | 66 | 1 | SIP7 | 1 | Yes | |
RE-3.315S/HP | 1 | 3.3 | 15 | 66 | 1 | SIP7 | 2 | Yes | |
RE-3.315S/H | 1 | 3.3 | 15 | 66 | 1 | SIP7 | 2 | - | |
RE-3.315S | 1 | 3.3 | 15 | 66 | 1 | SIP7 | 1 | - | |
RE-3.312S/P | 1 | 3.3 | 12 | 83 | 1 | SIP7 | 1 | Yes | |
RE-3.312S/HP | 1 | 3.3 | 12 | 83 | 1 | SIP7 | 2 | Yes | |
RE-3.312S/H | 1 | 3.3 | 12 | 83 | 1 | SIP7 | 2 | - | |
RE-3.312S | 1 | 3.3 | 12 | 83 | 1 | SIP7 | 1 | - | |
RE-3.309S/P | 1 | 3.3 | 09 | 111 | 1 | SIP7 | 1 | Yes | |
RE-3.309S/HP | 1 | 3.3 | 09 | 111 | 1 | SIP7 | 2 | Yes | |
RE-3.309S/H | 1 | 3.3 | 09 | 111 | 1 | SIP7 | 2 | - | |
RE-3.309S | 1 | 3.3 | 09 | 111 | 1 | SIP7 | 1 | - | |
RE-3.305S/P | 1 | 3.3 | 05 | 200 | 1 | SIP7 | 1 | Yes | |
RE-3.305S/HP | 1 | 3.3 | 05 | 200 | 1 | SIP7 | 2 | Yes | |
RE-3.305S/H | 1 | 3.3 | 05 | 200 | 1 | SIP7 | 2 | - | |
RE-3.305S | 1 | 3.3 | 05 | 200 | 1 | SIP7 | 1 | - | |
RE-243.3S/P | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 1 | Yes | |
RE-243.3S/HP | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 2 | Yes | |
RE-243.3S/H | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 2 | - | |
RE-243.3S | 1 | 24 | 3.3 | 303 | 1 | SIP7 | 1 | - | |
RE-2424S/P | 1 | 24 | 24 | 42 | 1 | SIP7 | 1 | Yes | |
RE-2424S/HP | 1 | 24 | 24 | 42 | 1 | SIP7 | 2 | Yes | |
RE-2424S/H | 1 | 24 | 24 | 42 | 1 | SIP7 | 2 | - | |
RE-2424S | 1 | 24 | 24 | 42 | 1 | SIP7 | 1 | - | |
RE-2415S/P | 1 | 24 | 15 | 66 | 1 | SIP7 | 1 | Yes | |
RE-2415S/HP | 1 | 24 | 15 | 66 | 1 | SIP7 | 2 | Yes | |
RE-2415S/H | 1 | 24 | 15 | 66 | 1 | SIP7 | 2 | - | |
RE-2415S | 1 | 24 | 15 | 66 | 1 | SIP7 | 1 | - | |
RE-2412S/P | 1 | 24 | 12 | 83 | 1 | SIP7 | 1 | Yes | |
RE-2412S/HP | 1 | 24 | 12 | 83 | 1 | SIP7 | 2 | Yes | |
RE-2412S/H | 1 | 24 | 12 | 83 | 1 | SIP7 | 2 | - | |
RE-2412S | 1 | 24 | 12 | 83 | 1 | SIP7 | 1 | - | |
RE-2409S/P | 1 | 24 | 09 | 111 | 1 | SIP7 | 1 | Yes | |
RE-2409S/HP | 1 | 24 | 09 | 111 | 1 | SIP7 | 2 | Yes | |
RE-2409S/H | 1 | 24 | 09 | 111 | 1 | SIP7 | 2 | - | |
RE-2409S | 1 | 24 | 09 | 111 | 1 | SIP7 | 1 | - | |
RE-2405S/P | 1 | 24 | 05 | 200 | 1 | SIP7 | 1 | Yes | |
RE-2405S/HP | 1 | 24 | 05 | 200 | 1 | SIP7 | 2 | Yes | |
RE-2405S/H | 1 | 24 | 05 | 200 | 1 | SIP7 | 2 | - | |
RE-2405S | 1 | 24 | 05 | 200 | 1 | SIP7 | 1 | - | |
RE-153.3S/P | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 1 | Yes | |
RE-153.3S/HP | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 2 | Yes | |
RE-153.3S/H | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 2 | - | |
RE-153.3S | 1 | 15 | 3.3 | 303 | 1 | SIP7 | 1 | - | |
RE-1524S/P | 1 | 15 | 24 | 42 | 1 | SIP7 | 1 | Yes | |
RE-1524S/HP | 1 | 15 | 24 | 42 | 1 | SIP7 | 2 | Yes | |
RE-1524S/H | 1 | 15 | 24 | 42 | 1 | SIP7 | 2 | - | |
RE-1524S | 1 | 15 | 24 | 42 | 1 | SIP7 | 1 | - | |
RE-1515S/P | 1 | 15 | 15 | 66 | 1 | SIP7 | 1 | Yes | |
RE-1515S/HP | 1 | 15 | 15 | 66 | 1 | SIP7 | 2 | Yes | |
RE-1515S/H | 1 | 15 | 15 | 66 | 1 | SIP7 | 2 | - | |
RE-1515S | 1 | 15 | 15 | 66 | 1 | SIP7 | 1 | - | |
RE-1512S/P | 1 | 15 | 12 | 83 | 1 | SIP7 | 1 | Yes | |
RE-1512S/HP | 1 | 15 | 12 | 83 | 1 | SIP7 | 2 | Yes | |
RE-1512S/H | 1 | 15 | 12 | 83 | 1 | SIP7 | 2 | - | |
RE-1512S | 1 | 15 | 12 | 83 | 1 | SIP7 | 1 | - | |
RE-1509S/P | 1 | 15 | 09 | 111 | 1 | SIP7 | 1 | Yes | |
RE-1509S/HP | 1 | 15 | 09 | 111 | 1 | SIP7 | 2 | Yes | |
RE-1509S/H | 1 | 15 | 09 | 111 | 1 | SIP7 | 2 | - | |
RE-1509S | 1 | 15 | 09 | 111 | 1 | SIP7 | 1 | - | |
RE-1505S/P | 1 | 15 | 05 | 200 | 1 | SIP7 | 1 | Yes | |
RE-1505S/HP | 1 | 15 | 05 | 200 | 1 | SIP7 | 2 | Yes | |
RE-1505S/H | 1 | 15 | 05 | 200 | 1 | SIP7 | 2 | - | |
RE-1505S | 1 | 15 | 05 | 200 | 1 | SIP7 | 1 | - | |
RE-123.3S/P | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 1 | Yes | |
RE-123.3S/HP | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 2 | Yes | |
RE-123.3S/H | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 2 | - | |
RE-123.3S | 1 | 12 | 3.3 | 303 | 1 | SIP7 | 1 | - | |
RE-1224S/P | 1 | 12 | 24 | 42 | 1 | SIP7 | 1 | Yes | |
RE-1224S/HP | 1 | 12 | 24 | 42 | 1 | SIP7 | 2 | Yes | |
RE-1224S/H | 1 | 12 | 24 | 42 | 1 | SIP7 | 2 | - | |
RE-1224S | 1 | 12 | 24 | 42 | 1 | SIP7 | 1 | - | |
RE-1215S/P | 1 | 12 | 15 | 66 | 1 | SIP7 | 1 | Yes | |
RE-1215S/HP | 1 | 12 | 15 | 66 | 1 | SIP7 | 2 | Yes | |
RE-1215S/H | 1 | 12 | 15 | 66 | 1 | SIP7 | 2 | - | |
RE-1215S | 1 | 12 | 15 | 66 | 1 | SIP7 | 1 | - | |
RE-1212S/P | 1 | 12 | 12 | 83 | 1 | SIP7 | 1 | Yes | |
RE-1212S/HP | 1 | 12 | 12 | 83 | 1 | SIP7 | 2 | Yes | |
RE-1212S/H | 1 | 12 | 12 | 83 | 1 | SIP7 | 2 | - | |
RE-1212S | 1 | 12 | 12 | 83 | 1 | SIP7 | 1 | - | |
RE-1209S/P | 1 | 12 | 09 | 111 | 1 | SIP7 | 1 | Yes | |
RE-1209S/HP | 1 | 12 | 09 | 111 | 1 | SIP7 | 2 | Yes | |
RE-1209S/H | 1 | 12 | 09 | 111 | 1 | SIP7 | 2 | - | |
RE-1209S | 1 | 12 | 09 | 111 | 1 | SIP7 | 1 | - | |
RE-1205S/P | 1 | 12 | 05 | 200 | 1 | SIP7 | 1 | Yes | |
RE-1205S/HP | 1 | 12 | 05 | 200 | 1 | SIP7 | 2 | Yes | |
RE-1205S/H | 1 | 12 | 05 | 200 | 1 | SIP7 | 2 | - | |
RE-1205S | 1 | 12 | 05 | 200 | 1 | SIP7 | 1 | - | |
RE-053.3S/P | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 1 | Yes | |
RE-053.3S/HP | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 2 | Yes | |
RE-053.3S/H | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 2 | - | |
RE-053.3S | 1 | 5 | 3.3 | 303 | 1 | SIP7 | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.