RD Series DC/DC Converters (isolated)
The RD series have been specifically designed for applications where dual power rails need to be created from a single rail supply and a low cost solution is required. With efficiencies up to 85%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of industry standard input voltage and output voltage options plus an I/O-Isolation of 1kVDC or 2kVDC makes these converters suitable for many industrial applications.
- Low Cost 2W Dual Output Converter
- Industry Standard SIP7 Packages
- Power Sharing on Outputs
- Optional Continuous Short Circuit Protected
- 1kVDC and 2kVDC Isolation Options
- UL94V-0 Package Material
- Efficiency to 86 %
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RD-0505D | 2 | 5 | +/-05 | +/-200 | 2 | SIP7 | 1 | - | |
RD-0505D/H | 2 | 5 | +/-05 | +/-200 | 2 | SIP7 | 2 | - | |
RD-0505D/HP | 2 | 5 | +/-05 | +/-200 | 2 | SIP7 | 2 | Yes | |
RD-0505D/P | 2 | 5 | +/-05 | +/-200 | 2 | SIP7 | 1 | Yes | |
RD-0512D | 2 | 5 | +/-12 | +/-84 | 2 | SIP7 | 1 | - | |
RD-0512D/H | 2 | 5 | +/-12 | +/-84 | 2 | SIP7 | 2 | - | |
RD-0512D/HP | 2 | 5 | +/-12 | +/-84 | 2 | SIP7 | 2 | Yes | |
RD-0512D/P | 2 | 5 | +/-12 | +/-84 | 2 | SIP7 | 1 | Yes | |
RD-0515D | 2 | 5 | +/-15 | +/-66 | 2 | SIP7 | 1 | - | |
RD-0515D/H | 2 | 5 | +/-15 | +/-66 | 2 | SIP7 | 2 | - | |
RD-0515D/HP | 2 | 5 | +/-15 | +/-66 | 2 | SIP7 | 2 | Yes | |
RD-0515D/P | 2 | 5 | +/-15 | +/-66 | 2 | SIP7 | 1 | Yes | |
RD-0524D | 2 | 5 | +/-24 | +/-42 | 2 | SIP7 | 1 | - | |
RD-0524D/H | 2 | 5 | +/-24 | +/-42 | 2 | SIP7 | 2 | - | |
RD-0524D/HP | 2 | 5 | +/-24 | +/-42 | 2 | SIP7 | 2 | Yes | |
RD-0524D/P | 2 | 5 | +/-24 | +/-42 | 2 | SIP7 | 1 | Yes | |
RD-1205D | 2 | 12 | +/-05 | +/-200 | 2 | SIP7 | 1 | - | |
RD-1205D/H | 2 | 12 | +/-05 | +/-200 | 2 | SIP7 | 2 | - | |
RD-1205D/HP | 2 | 12 | +/-05 | +/-200 | 2 | SIP7 | 2 | Yes | |
RD-1205D/P | 2 | 12 | +/-05 | +/-200 | 2 | SIP7 | 1 | Yes | |
RD-1212D | 2 | 12 | +/-12 | +/-84 | 2 | SIP7 | 1 | - | |
RD-1212D/H | 2 | 12 | +/-12 | +/-84 | 2 | SIP7 | 2 | - | |
RD-1212D/HP | 2 | 12 | +/-12 | +/-84 | 2 | SIP7 | 2 | Yes | |
RD-1212D/P | 2 | 12 | +/-12 | +/-84 | 2 | SIP7 | 1 | Yes | |
RD-1215D | 2 | 12 | +/-15 | +/-66 | 2 | SIP7 | 1 | - | |
RD-1215D/H | 2 | 12 | +/-15 | +/-66 | 2 | SIP7 | 2 | - | |
RD-1215D/HP | 2 | 12 | +/-15 | +/-66 | 2 | SIP7 | 2 | Yes | |
RD-1215D/P | 2 | 12 | +/-15 | +/-66 | 2 | SIP7 | 1 | Yes | |
RD-1224D | 2 | 12 | +/-24 | +/-42 | 2 | SIP7 | 1 | - | |
RD-1224D/H | 2 | 12 | +/-24 | +/-42 | 2 | SIP7 | 2 | - | |
RD-2405D | 2 | 24 | +/-05 | +/-200 | 2 | SIP7 | 1 | - | |
RD-2405D/H | 2 | 24 | +/-05 | +/-200 | 2 | SIP7 | 2 | - | |
RD-2405D/HP | 2 | 24 | +/-05 | +/-200 | 2 | SIP7 | 2 | Yes | |
RD-2405D/P | 2 | 24 | +/-05 | +/-200 | 2 | SIP7 | 1 | Yes | |
RD-2412D | 2 | 24 | +/-12 | +/-84 | 2 | SIP7 | 1 | - | |
RD-2412D/H | 2 | 24 | +/-12 | +/-84 | 2 | SIP7 | 2 | - | |
RD-2412D/HP | 2 | 24 | +/-12 | +/-84 | 2 | SIP7 | 2 | Yes | |
RD-2412D/P | 2 | 24 | +/-12 | +/-84 | 2 | SIP7 | 1 | Yes | |
RD-2415D | 2 | 24 | +/-15 | +/-66 | 2 | SIP7 | 1 | - | |
RD-2415D/H | 2 | 24 | +/-15 | +/-66 | 2 | SIP7 | 2 | - | |
RD-2415D/HP | 2 | 24 | +/-15 | +/-66 | 2 | SIP7 | 2 | Yes | |
RD-2415D/P | 2 | 24 | +/-15 | +/-66 | 2 | SIP7 | 1 | Yes | |
RD-2424D | 2 | 24 | +/-24 | +/-42 | 2 | SIP7 | 1 | - | |
RD-2424D/H | 2 | 24 | +/-24 | +/-42 | 2 | SIP7 | 2 | - | |
RD-2424D/HP | 2 | 24 | +/-24 | +/-42 | 2 | SIP7 | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.