RCD-48 Series LED Drivers (constant current)
The RCD-48 series is a step-down constant current source designed for driving high power LED applications.
Four output currents are available. The maximum output voltage is 56V. The buck drivers have digital PWM and/or analogue voltage dimming control and are special featured with very high efficiency. Typical applications are 48V bus lighting solutions or high voltage LED arrays (e.g. high bay lights).
- 70W Buck LED Driver
- Constant Current Output (350 to 1200mA)
- Digital PWM and Analogue Voltage Dimming
- High Efficiency to 96%
- EN, UL and RAILWAYS Certified
- Metal or Plastic Case Version
- IP67 Rated for /W, Plastic Case Version
- Certifications: CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RCD-48-0.35/W | 19.6 | 9-60 | 2-56 | 0-350 | 1 | Standard | 0 | Yes | |
RCD-48-0.50/W | 28 | 9-60 | 2-56 | 0-500 | 1 | Standard | 0 | Yes | |
RCD-48-0.70/W | 39.2 | 9-60 | 2-56 | 0-700 | 1 | Standard | 0 | Yes | |
RCD-48-1.00/W | 56 | 9-60 | 2-56 | 0-1000 | 1 | Standard | 0 | Yes | |
RCD-48-0.35 | 19.6 | 9-60 | 2-56 | 0-350 | 1 | DIP | 0 | Yes | |
RCD-48-0.50 | 28 | 9-60 | 2-56 | 0-500 | 1 | DIP | 0 | Yes | |
RCD-48-0.70 | 39.2 | 9-60 | 2-56 | 0-700 | 1 | DIP | 0 | Yes | |
RCD-48-1.00 | 56 | 9-60 | 2-56 | 0-1000 | 1 | DIP | 0 | Yes | |
RCD-48-1.20/M | 67.2 | 9-60 | 2-56 | 0-1200 | 1 | DIP | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.