RCD-24PL Series LED Driver
The RCD-24-xxx/PL series is a step-down constant current source designed for driving high power LEDs.
The converter uses a pinless SMD open frame design to reduce cost and size. Output currents available are 300mA, 350mA, 500mA, 600mA, 700mA and 1000mA with either Class A (Suffix /A) or Class B (suffix /B) built-in EMC filtering. Despite its compact size, the RCD-PL series is fully featured with very high efficiency, wide input voltage range, high ambient operating temperature and two means of LED dimming: PWM/digital control and analogue voltage dimming. Both dimming controls are independent and can be combined. The driver is also designed to be as reliable as the LEDs it is driving, even at the full ambient operating temperature and is designed for strip lighting, wall washers and flourescent tube replacement designs, where a low profile and narrow width are demanded.
- SMD Constant Current LED Driver
- Built-in Class A or Class B EMC Filter
- Wide Input and Output Voltage Range
- Digital PWM and Analogue Voltage Dimming
- Short Circuit and Overtemperature Protected
- Low Cost
- EN/RAILWAYS Certified
- 5 Year Warranty
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RCD-24-1.00/PL/A | 32 | 6-36 | 2-32 | 0-1000 | 1 | open Frame | 0 | Yes | |
RCD-24-1.00/PL/A-R | 32 | 6-36 | 2-32 | 0-1000 | 1 | open Frame | 0 | Yes | |
RCD-24-0.30/PL/A | 10.5 | 4.5-36 | 2-35 | 0-300 | 1 | open Frame | 0 | Yes | |
RCD-24-0.30/PL/A-R | 10.5 | 4.5-36 | 2-35 | 0-300 | 1 | open Frame | 0 | Yes | |
RCD-24-0.30/PL/B | 10.5 | 4.5-36 | 2-35 | 0-300 | 1 | open Frame | 0 | Yes | |
RCD-24-0.30/PL/B-R | 10.5 | 4.5-36 | 2-35 | 0-300 | 1 | open Frame | 0 | Yes | |
RCD-24-0.35/PL/A | 12.25 | 4.5-36 | 2-35 | 0-350 | 1 | open Frame | 0 | Yes | |
RCD-24-0.35/PL/A-R | 12.25 | 4.5-36 | 2-35 | 0-350 | 1 | open Frame | 0 | Yes | |
RCD-24-0.35/PL/B | 12.25 | 4.5-36 | 2-35 | 0-350 | 1 | open Frame | 0 | Yes | |
RCD-24-0.35/PL/B-R | 12.25 | 4.5-36 | 2-35 | 0-350 | 1 | open Frame | 0 | Yes | |
RCD-24-0.50/PL/A | 17.5 | 4.5-36 | 2-35 | 0-500 | 1 | open Frame | 0 | Yes | |
RCD-24-0.50/PL/A-R | 17.5 | 4.5-36 | 2-35 | 0-500 | 1 | open Frame | 0 | Yes | |
RCD-24-0.50/PL/B | 17.5 | 4.5-36 | 2-35 | 0-500 | 1 | open Frame | 0 | Yes | |
RCD-24-0.50/PL/B-R | 17.5 | 4.5-36 | 2-35 | 0-500 | 1 | open Frame | 0 | Yes | |
RCD-24-0.60/PL/A | 21 | 4.5-36 | 2-35 | 0-600 | 1 | open Frame | 0 | Yes | |
RCD-24-0.60/PL/A-R | 21 | 4.5-36 | 2-35 | 0-600 | 1 | open Frame | 0 | Yes | |
RCD-24-0.60/PL/B | 21 | 4.5-36 | 2-35 | 0-600 | 1 | open Frame | 0 | Yes | |
RCD-24-0.60/PL/B-R | 21 | 4.5-36 | 2-35 | 0-600 | 1 | open Frame | 0 | Yes | |
RCD-24-0.70/PL/A | 24.5 | 4.5-36 | 2-35 | 0-700 | 1 | open Frame | 0 | Yes | |
RCD-24-0.70/PL/A-R | 24.5 | 4.5-36 | 2-35 | 0-700 | 1 | open Frame | 0 | Yes | |
RCD-24-0.70/PL/B | 24.5 | 4.5-36 | 2-35 | 0-700 | 1 | open Frame | 0 | Yes | |
RCD-24-0.70/PL/B-R | 24.5 | 4.5-36 | 2-35 | 0-700 | 1 | open Frame | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.