RB Series DC/DC Converters (isolated)
The RB series DC/DC converter has been designed for isolating or converting DC power rails in general purpose applications. Although low cost, it does not compromise on features and offers 1KVDC or 2kVDC isolation , a –40°C to +85°C operating temperature range and optional continuous short circuit protection.
- Low Cost 1W Converter
- Power Sharing on Dual Output Version
- Industry Standard Pinout
- 1kVDC or 2kVDC Isolation Options
- Optional Continuous Short Circuit Protected
- UL94V-0 Package Material
- Efficiency to 85 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RB-2424S/H | 1 | 24 | 24 | 42 | 1 | SIP7 | 2 | - | |
RB-2424S/P | 1 | 24 | 24 | 42 | 1 | SIP7 | 1 | Yes | |
RB-2424S/HP | 1 | 24 | 24 | 42 | 1 | SIP7 | 2 | Yes | |
RB-3.33.3D | 1 | 3.3 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | - | |
RB-3.33.3D/H | 1 | 3.3 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | - | |
RB-3.33.3D/P | 1 | 3.3 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | Yes | |
RB-3.33.3D/HP | 1 | 3.3 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | Yes | |
RB-053.3D | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | - | |
RB-053.3D/H | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | - | |
RB-053.3D/P | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | Yes | |
RB-053.3D/HP | 1 | 5 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | Yes | |
RB-123.3D | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | - | |
RB-123.3D/H | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | - | |
RB-123.3D/P | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | Yes | |
RB-123.3D/HP | 1 | 12 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | Yes | |
RB-153.3D | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | - | |
RB-153.3D/H | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | - | |
RB-153.3D/P | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | Yes | |
RB-153.3D/HP | 1 | 15 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | Yes | |
RB-243.3D | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | - | |
RB-243.3D/H | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | - | |
RB-243.3D/P | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 1 | Yes | |
RB-243.3D/HP | 1 | 24 | +/-3.3 | +/-152 | 2 | SIP7 | 2 | Yes | |
RB-3.305D | 1 | 3.3 | +/-05 | +/-100 | 2 | SIP7 | 1 | - | |
RB-3.305D/H | 1 | 3.3 | +/-05 | +/-100 | 2 | SIP7 | 2 | - | |
RB-3.305D/P | 1 | 3.3 | +/-05 | +/-100 | 2 | SIP7 | 1 | Yes | |
RB-3.305D/HP | 1 | 3.3 | +/-05 | +/-100 | 2 | SIP7 | 2 | Yes | |
RB-0505D | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 1 | - | |
RB-0505D/H | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 2 | - | |
RB-0505D/P | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 1 | Yes | |
RB-0505D/HP | 1 | 5 | +/-05 | +/-100 | 2 | SIP7 | 2 | Yes | |
RB-1205D | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 1 | - | |
RB-1205D/H | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 2 | - | |
RB-1205D/P | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 1 | Yes | |
RB-1205D/HP | 1 | 12 | +/-05 | +/-100 | 2 | SIP7 | 2 | Yes | |
RB-1505D | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 1 | - | |
RB-1505D/H | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 2 | - | |
RB-1505D/P | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 1 | Yes | |
RB-1505D/HP | 1 | 15 | +/-05 | +/-100 | 2 | SIP7 | 2 | Yes | |
RB-2405D | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 1 | - | |
RB-2405D/H | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 2 | - | |
RB-2405D/P | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 1 | Yes | |
RB-2405D/HP | 1 | 24 | +/-05 | +/-100 | 2 | SIP7 | 2 | Yes | |
RB-3.309D | 1 | 3.3 | +/-09 | +/-56 | 2 | SIP7 | 1 | - | |
RB-3.309D/H | 1 | 3.3 | +/-09 | +/-56 | 2 | SIP7 | 2 | - | |
RB-3.309D/P | 1 | 3.3 | +/-09 | +/-56 | 2 | SIP7 | 1 | Yes | |
RB-3.309D/HP | 1 | 3.3 | +/-09 | +/-56 | 2 | SIP7 | 2 | Yes | |
RB-0509D | 1 | 5 | +/-09 | +/-56 | 2 | SIP7 | 1 | - | |
RB-0509D/H | 1 | 5 | +/-09 | +/-56 | 2 | SIP7 | 2 | - | |
RB-0509D/P | 1 | 5 | +/-09 | +/-56 | 2 | SIP7 | 1 | Yes | |
RB-0509D/HP | 1 | 5 | +/-09 | +/-56 | 2 | SIP7 | 2 | Yes | |
RB-1209D | 1 | 12 | +/-09 | +/-56 | 2 | SIP7 | 1 | - | |
RB-1209D/H | 1 | 12 | +/-09 | +/-56 | 2 | SIP7 | 2 | - | |
RB-1209D/P | 1 | 12 | +/-09 | +/-56 | 2 | SIP7 | 1 | Yes | |
RB-1209D/HP | 1 | 12 | +/-09 | +/-56 | 2 | SIP7 | 2 | Yes | |
RB-1509D | 1 | 15 | +/-09 | +/-56 | 2 | SIP7 | 1 | - | |
RB-1509D/H | 1 | 15 | +/-09 | +/-56 | 2 | SIP7 | 2 | - | |
RB-1509D/P | 1 | 15 | +/-09 | +/-56 | 2 | SIP7 | 1 | Yes | |
RB-1509D/HP | 1 | 15 | +/-09 | +/-56 | 2 | SIP7 | 2 | Yes | |
RB-2409D | 1 | 24 | +/-09 | +/-56 | 2 | SIP7 | 1 | - | |
RB-2409D/H | 1 | 24 | +/-09 | +/-56 | 2 | SIP7 | 2 | - | |
RB-2409D/P | 1 | 24 | +/-09 | +/-56 | 2 | SIP7 | 1 | Yes | |
RB-2409D/HP | 1 | 24 | +/-09 | +/-56 | 2 | SIP7 | 2 | Yes | |
RB-3.312D | 1 | 3.3 | +/-12 | +/-42 | 2 | SIP7 | 1 | - | |
RB-3.312D/H | 1 | 3.3 | +/-12 | +/-42 | 2 | SIP7 | 2 | - | |
RB-3.312D/P | 1 | 3.3 | +/-12 | +/-42 | 2 | SIP7 | 1 | Yes | |
RB-3.312D/HP | 1 | 3.3 | +/-12 | +/-42 | 2 | SIP7 | 2 | Yes | |
RB-0512D | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 1 | - | |
RB-0512D/H | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 2 | - | |
RB-0512D/P | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 1 | Yes | |
RB-0512D/HP | 1 | 5 | +/-12 | +/-42 | 2 | SIP7 | 2 | Yes | |
RB-1212D | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 1 | - | |
RB-1212D/H | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 2 | - | |
RB-1212D/P | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 1 | Yes | |
RB-1212D/HP | 1 | 12 | +/-12 | +/-42 | 2 | SIP7 | 2 | Yes | |
RB-1512D | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 1 | - | |
RB-1512D/H | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 2 | - | |
RB-1512D/P | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 1 | Yes | |
RB-1512D/HP | 1 | 15 | +/-12 | +/-42 | 2 | SIP7 | 2 | Yes | |
RB-2412D | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 1 | - | |
RB-2412D/H | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 2 | - | |
RB-2412D/P | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 1 | Yes | |
RB-2412D/HP | 1 | 24 | +/-12 | +/-42 | 2 | SIP7 | 2 | Yes | |
RB-3.315D | 1 | 3.3 | +/-15 | +/-33 | 2 | SIP7 | 1 | - | |
RB-3.315D/H | 1 | 3.3 | +/-15 | +/-33 | 2 | SIP7 | 2 | - | |
RB-3.315D/P | 1 | 3.3 | +/-15 | +/-33 | 2 | SIP7 | 1 | Yes | |
RB-3.315D/HP | 1 | 3.3 | +/-15 | +/-33 | 2 | SIP7 | 2 | Yes | |
RB-0515D | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 1 | - | |
RB-0515D/H | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 2 | - | |
RB-0515D/P | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 1 | Yes | |
RB-0515D/HP | 1 | 5 | +/-15 | +/-33 | 2 | SIP7 | 2 | Yes | |
RB-1215D | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 1 | - | |
RB-1215D/H | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 2 | - | |
RB-1215D/P | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 1 | Yes | |
RB-1215D/HP | 1 | 12 | +/-15 | +/-33 | 2 | SIP7 | 2 | Yes | |
RB-1515D | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 1 | - | |
RB-1515D/H | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 2 | - | |
RB-1515D/P | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 1 | Yes | |
RB-1515D/HP | 1 | 15 | +/-15 | +/-33 | 2 | SIP7 | 2 | Yes | |
RB-2415D | 1 | 24 | +/-15 | +/-33 | 2 | SIP7 | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.