RACT20 Series LED Drivers
The RACT20 series is a constant current dimmable AC/DC source for driving high power LED applications. The phase angle dimming function works with leading or trailing edge dimmers. This driver is suitable for indoor LED lighting systems and powers 5-15 high power LEDs or single LED arrays from 350mA up to 1A.
- 20W Dimmable AC-DC LED Power Supply
- 350mA, 500mA, 700mA or 1050mA Outputs
- ENEC, UL, RCM and CB Certified
- Deep Dimming to 0% *
- Active Power Factor Correction >0.95
- 3.75kVAC Isolation
- Output Connector to avoid miswiring
- 5 Year Warranty
- Certifications: CERT UL 60950-1, Cert EN 61347, Cert UL 8750, CERT PSE, CERT RCM, CERT ENEC, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RACT20-1050 | 20 | 180-264 | 12-18 | 1050 | 1 | Standard | 3.75 | Yes | |
RACT20-1050-US | 20 | 90-135 | 12-18 | 1050 | 1 | Standard | 3.75 | Yes | |
RACT20-350 | 20 | 180-264 | 30-56 | 350 | 1 | Standard | 3.75 | Yes | |
RACT20-350-US | 20 | 90-135 | 30-56 | 350 | 1 | Standard | 3.75 | Yes | |
RACT20-500 | 20 | 180-264 | 21-39 | 500 | 1 | Standard | 3.75 | Yes | |
RACT20-500-US | 20 | 90-135 | 21-39 | 500 | 1 | Standard | 3.75 | Yes | |
RACT20-700 | 20 | 180-264 | 15-28 | 700 | 1 | Standard | 3.75 | Yes | |
RACT20-700-US | 20 | 90-135 | 15-28 | 700 | 1 | Standard | 3.75 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.