RACM40-S Series AC/DC Converter
The RACM40 is a compact 3" x 2" high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVAC isolation, require no minimum load and can be used at ambient temperatures of between -40°C and +85°C. The 5V, 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The output voltage can be trimmed over a ±10% range. The RACM40 series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a 5 year warranty.
- Long 5 year warranty
- 2MOPP/250VAC
- Suitable for built in Class II applications
- Wide input voltage range (85-264VAC)
- Low leakage current (<75µA)
- 5000m operation
- -40°C to +85°C operating temperature
- Certifications: CERT EN 55024, CERT EN 60601-1, CERT EN 60601-1-2 (EMI), CERT EN 60950-1, CERT UL 60601_1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RACM40-05S | 40 | 85-264 | 05 | 8000 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-05S/OF | 40 | 85-264 | 05 | 8000 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-05S/OF-ST | 40 | 85-264 | 05 | 8000 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-05S-ST | 40 | 85-264 | 05 | 8000 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-12S | 40 | 85-264 | 12 | 3340 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-12S/OF | 40 | 85-264 | 12 | 3340 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-12S/OF-ST | 40 | 85-264 | 12 | 3340 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-12S-ST | 40 | 85-264 | 12 | 3340 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-15S | 40 | 85-264 | 15 | 2670 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-15S/OF | 40 | 85-264 | 15 | 2670 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-15S/OF-ST | 40 | 85-264 | 15 | 2670 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-15S-ST | 40 | 85-264 | 15 | 2670 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-24S | 40 | 85-264 | 24 | 1670 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-24S/OF | 40 | 85-264 | 24 | 1670 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-24S/OF-ST | 40 | 85-264 | 24 | 1670 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-24S-ST | 40 | 85-264 | 24 | 1670 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-48S | 40 | 85-264 | 48 | 840 | 1 | enclosed 3"x2" | 4 | Yes | |
RACM40-48S/OF | 40 | 85-264 | 48 | 840 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-48S/OF-ST | 40 | 85-264 | 48 | 840 | 1 | open Frame 3"x2" | 4 | Yes | |
RACM40-48S-ST | 40 | 85-264 | 48 | 840 | 1 | enclosed 3"x2" | 4 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.