REC5-S_DRW(Z) Series DC/DC Converters (isolated)
This series offers standard isolation of 2kVDC with 4kVDC or 6kVDC options making it ideal for both industrial, medical and other sophisticated high end applications. Packaging can be either DIP-24 non-conductive plastic or 5-side-shielded DIP24 metal case (= option "/M") as well as DIP24-SMD case (= option "/SMD"). For all the above variants, 2 industry-standard pinouts (= option "/A" or "/C") are available. “B” pinning is also available with “/H” isolation of 1.6kVDC. Remote on/off control is possible with the /CTRL option (“A” pinning only). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
- High 4kVDC & 6kVDC Isolation
- 5W DIP24 Industry Standard Package
- Feedback Regulated Output
- Continuous Short Circuit Protection
- Wide Inputs 2:1 & 4:1
- Approved for Medical Applications
- UL and EN Safety Approvals
- 2 Pinout Options, 3 Case Styles
- Efficiency to 86 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
REC5-4815SRW/H2/A/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4809SRW/H2/C/M | 5 | 36-72 | 09 | 556 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H2/A/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4809SRW/H2/C/M/SMD | 5 | 36-72 | 09 | 556 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H2/A/SMD/CTRL | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H/B | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 1.6 | Yes | |
REC5-4809SRW/H2/C/M/SMD-R | 5 | 36-72 | 09 | 556 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H2/A/SMD/CTRL-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H/B/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 1.6 | Yes | |
REC5-4809SRW/H4/A | 5 | 36-72 | 09 | 556 | 1 | DIP24 | 4 | Yes | |
REC5-4815SRW/H2/A/M | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H/B/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 1.6 | Yes | |
REC5-4809SRW/H4/A/X2 | 5 | 36-72 | 09 | 556 | 1 | DIP24 | 4 | Yes | |
REC5-4815SRW/H2/A/M/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H/B/M | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 1.6 | Yes | |
REC5-4809SRW/H4/A/CTRL | 5 | 36-72 | 09 | 556 | 1 | DIP24 | 4 | Yes | |
REC5-4812SRW/H/B | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/CTRL | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H/B/M/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 1.6 | Yes | |
REC5-4809SRW/H4/A/CTRL/X2 | 5 | 36-72 | 09 | 556 | 1 | DIP24 | 4 | Yes | |
REC5-4812SRW/H/B/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/CTRL/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H/B/M/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 1.6 | Yes | |
REC5-4809SRW/H4/A/SMD | 5 | 36-72 | 09 | 556 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H/B/SMD-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4809SRW/H4/A/SMD-R | 5 | 36-72 | 09 | 556 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H/B/M | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4809SRW/H4/A/SMD/CTRL | 5 | 36-72 | 09 | 556 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H/B/M/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/SMD/CTRL | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H/B/M/SMD-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 1.6 | Yes | |
REC5-4815SRW/H2/A/M/SMD/CTRL-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H2/C | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H2/A/SMD/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/X2 | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H2/C/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/SMD/CTRL-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/CTRL | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H2/C/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/M | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4812SRW/H2/A/CTRL/X2 | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H2/C/M | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 2 | Yes | |
REC5-4815DRW/H2/A/M/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4812SRW/H2/A/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H2/C/M/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/M/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/SMD-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H2/C/M/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815DRW/H2/A/M/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/SMD/CTRL | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H2/A/M/SMD/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/SMD/CTRL-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H2/A/M/SMD/CTRL-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/M | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/A/CTRL | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H2/C | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4812SRW/H2/A/M/X2 | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/A/CTRL/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H2/C/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/M/CTRL | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/A/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4815DRW/H2/C/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/M/CTRL/X2 | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/A/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4815DRW/H2/C/M | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 2 | Yes | |
REC5-4812SRW/H2/A/M/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/SMD/CTRL | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4815DRW/H2/C/M/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/M/SMD-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/SMD/CTRL-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4815DRW/H2/C/M/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 2 | Yes | |
REC5-4812SRW/H2/A/M/SMD/CTRL | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/M | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H4/A | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 4 | Yes | |
REC5-4812SRW/H2/A/M/SMD/CTRL-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/M/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H4/A/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | DIP24 | 4 | Yes | |
REC5-4812SRW/H2/C | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/A/M/CTRL | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H4/A/SMD | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H2/C/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/A/M/CTRL/X2 | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H4/A/SMD-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H2/C/SMD-R | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/C | 5 | 36-72 | 15 | 340 | 1 | DIP24 | 4 | Yes | |
REC5-4815DRW/H4/A/SMD/CTRL | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H2/C/M | 5 | 36-72 | 12 | 420 | 1 | DIP24 | 2 | Yes | |
REC5-4815SRW/H4/C/SMD | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes | |
REC5-4815DRW/H4/A/SMD/CTRL-R | 5 | 36-72 | +/-15 | +/-170 | 2 | SMD 24 Pin | 4 | Yes | |
REC5-4812SRW/H2/C/M/SMD | 5 | 36-72 | 12 | 420 | 1 | SMD 24 Pin | 2 | Yes | |
REC5-4815SRW/H4/C/SMD-R | 5 | 36-72 | 15 | 340 | 1 | SMD 24 Pin | 4 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.