Skip to main content

4:1 input DC/DC converters in compact 1“ x 1“ footprint

RECOM’s recently released REC15E-Z series of 15W isolated DC/DC converters features wide input ranges at low cost in the popular 1”x1” case size. This saves a significant amount of PCB space, while the wide input ranges increase flexibility by accepting several standard bus voltages.

The REC15E-Z DC/DC converters are fully-specified devices with 15W, no minimum load, 1600VDC isolation, high efficiency up to 90% and low ripple/noise. The REC15E-Z series was designed for cost-sensitive applications where board space is at a premium. The wide 4:1 input ranges accept 9-36V or 18-75V to cover multiple supply options such as lead-acid or lithium batteries or 12/24/36/48V industrial bus voltages. The inputs are protected against transients of up to 100V and feature UVLO to protect batteries from being over-discharged. The single or dual outputs are continuously protected against short circuit and overload conditions and can drive high-capacitive loads. They are fully certified to industrial EMC and safety standards and come with a three-year warranty. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

REC15E-Z
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REC15E-2412SZ/X2 15 9-36 VDC 12 1250 1, 2 1"x1" 2 yes
PDF Download REC15E-2415SZ/X2 15 9-36 VDC 15 1000 1, 2 1"x1" 2 yes
PDF Download REC15E-2405SZ/X2 15 9-36 VDC 05 3000 1, 2 1"x1" 2 yes
PDF Download REC15E-2424SZ/X2 15 9-36 VDC 24 625 1, 2 1"x1" 2 yes
PDF Download REC15E-2412DZ/X2 15 9-36 VDC +/-12 +/-625 1, 2 1"x1" 2 yes
PDF Download REC15E-2415DZ/X2 15 9-36 VDC +/-15 +/-500 1, 2 1"x1" 2 yes
PDF Download REC15E-483.3SZ/X2 15 18-75 VDC 3.3 4000 1, 2 1"x1" 2 yes
PDF Download REC15E-4805SZ/X2 15 18-75 VDC 05 3000 1, 2 1"x1" 2 yes
PDF Download REC15E-4812SZ/X2 15 18-75 VDC 12 1250 1, 2 1"x1" 2 yes
PDF Download REC15E-4815SZ/X2 15 18-75 VDC 15 1000 1, 2 1"x1" 2 yes
PDF Download REC15E-4824SZ/X2 15 18-75 VDC 24 625 1, 2 1"x1" 2 yes
PDF Download REC15E-4812DZ/X2 15 18-75 VDC +/-12 +/-625 1, 2 1"x1" 2 yes
PDF Download REC15E-4815DZ/X2 15 18-75 VDC +/-15 +/-500 1, 2 1"x1" 2 yes
PDF Download REC15E-243.3SZ/X2 15 9-36 VDC 3.3 4000 1, 2 1"x1" 2 yes
PDF Download REC15E-243.3SZ 15 9-36 VDC 3.3 4000 1, 2 1"x1" 2 yes
PDF Download REC15E-2405SZ 15 9-36 VDC 05 3000 1, 2 1"x1" 2 yes
PDF Download REC15E-2412SZ 15 9-36 VDC 12 1250 1, 2 1"x1" 2 yes
PDF Download REC15E-2415SZ 15 9-36 VDC 15 1000 1, 2 1"x1" 2 yes
PDF Download REC15E-2424SZ 15 9-36 VDC 24 625 1, 2 1"x1" 2 yes
PDF Download REC15E-2412DZ 15 9-36 VDC +/-12 +/-625 1, 2 1"x1" 2 yes
PDF Download REC15E-2415DZ 15 9-36 VDC +/-15 +/-500 1, 2 1"x1" 2 yes
PDF Download REC15E-483.3SZ 15 18-75 VDC 3.3 4000 1, 2 1"x1" 2 yes
PDF Download REC15E-4805SZ 15 18-75 VDC 05 3000 1, 2 1"x1" 2 yes
PDF Download REC15E-4812SZ 15 18-75 VDC 12 1250 1, 2 1"x1" 2 yes
PDF Download REC15E-4815SZ 15 18-75 VDC 15 1000 1, 2 1"x1" 2 yes
PDF Download REC15E-4824SZ 15 18-75 VDC 24 625 1, 2 1"x1" 2 yes
PDF Download REC15E-4812DZ 15 18-75 VDC +/-12 +/-625 1, 2 1"x1" 2 yes
PDF Download REC15E-4815DZ 15 18-75 VDC +/-15 +/-500 1, 2 1"x1" 2 yes