Skip to main content

High power density 3W DC/DC converter in SIP7 case

RECOM’s new RKZ3 DC/DC converter series is a pin-compatible upgrade to existing 2W SIP7 converters, providing 50% extra power density in the same footprint.

The RKZ3 series of 3W high-isolation DC/DC converters are suitable for demanding industrial applications to isolate supplies, break ground loops or separate multi-channel inputs which require more power than currently available in standard SIP7 isolated DC/DC converters. These efficient converters have input voltages of 5, 12 & 24VDC with standard output voltages of 5 & 12VDC, and operate over a temperature range from -40°C to +90°C. The RKZ3 series are pin-compatible with the RK and RKZ series, offering either 3kVDC or 4kVDC (/H version) as standard. They are also available with continuous short-circuit protection (/P version). The RKZ3 series is safety certified to IEC/EN62368-1 and comes with a three-year warranty. Samples are available from all authorized distributors.