Skip to main content

Reliable 3 to 6W DC/DC converters with integrated EMC filter

RECOM´s new DC/DC converters REC3A, REC5A and REC6A have a built-in EMC filter to meet EN55022, class A. Class B can be achieved easily with a small capacitor.

The compact DIP24 modules (31.8 x 20.3 x10.2 mm) with 2:1 input (4.5-9VDC; 18-36VDC) provide a regulated 5VDC output and can be operated 0% minimum load. They are short-circuit and overload protected and are available with an optional integrated under voltage lockout. The converters can be operated in a wide temperature range of -40 to +100°C due to their excellent  efficiency up to +81%. These modules are designed for industrial applications and can drive high capacitive loads.

The series are IEC/EN/UL60950-1 and IEC/UL/EN62368-1 certified. They come with RECOM’s standard 3 year warranty. Samples are now available from all authorized distributors.