RECOM’s new RAC03-G and RAC04-G series were specially designed to supply modern smart homes as well as IoT systems, all of which require a high number of low power nodes, actuators and sensors to process information intelligently. These converters’ high efficiency and no-load power consumption of only 75mW are ideal for energy-saving solutions which are needed in smart systems. With this extension, these series now offer 3.3, 5, 9, 12, 15 and 24V outputs to cover most required voltages. A universal input voltage range from 85VAC to 305VAC means they can be designed for worldwide mains requirements. SGA versions are certified to EN60335 and SGB versions to EN55022 Class B without the need of any additional components. All modules are also certified to EN/UL62368 and come with a three-year warranty. Samples are available from all authorized distributors.