Skip to main content

3.5 Watt Modules for Industry 4.0, IoT and Smart Home Applications

Due to the success of the recently released RAC05-K/277 5W AC/DC series, RECOM now offers additional output options to this product series. The RAC3.5-K/277 versions supply up to 3.5W on the PCB, while the RAC05-K/277/W wired versions simplify installation.

The 3.5W and wired 5W modules add to RECOM’s vast AC/DC portfolio, which offers some of the best price-performance modules on the market. They perform reliably in harsh environments at extreme temperatures from -40°C up to an impressive +90°C. These series support peak power needs and are specially designed for extended input lines of up to 305VAC. EMC compliance to EN55022 class “B” is reached with a minimum 6dB margin on both radiated and conducted readings without the need for external components. These PCB-mount or wired modules feature fully protected outputs and international safety certifications for industrial, household and ITE for worldwide use. These series with a 1” x 1.25” footprint also complement RECOM’s most-compact RAC05-K converters with a 1”x1” footprint, as well as the recently released RAC05-K/480, an AC/DC module dedicated for phase-to-phase operation up to 528VAC. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC3.5-3.3SK/277 3.5 85-305 VAC 3.3 1060 1 Standard 4 yes
PDF Download RAC3.5-05SK/277 3.5 85-305 VAC 05 700 1 Standard 4 yes
PDF Download RAC3.5-12SK/277 3.5 85-305 VAC 12 291 1 Standard 4 yes
PDF Download RAC3.5-15SK/277 3.5 85-305 VAC 15 233 1 Standard 4 yes
PDF Download RAC3.5-24SK/277 3.5 85-305 VAC 24 146 1 Standard 4 yes
PDF Download RAC05-05SK/480 5 85-528 VAC 05 1000 1 2"x1" 4 yes
PDF Download RAC05-12SK/480 5 85-528 VAC 12 420 1 2"x1" 4 yes