Skip to main content

15W and 20W AC/DC Converters for IoT and Smart Home

RECOM’s latest 15W and 20W AC/DC power supplies are designed for low power IoT and household applications. Based on the footprint of the compact RAC10-K modules, these new modules feature high-efficiency over a wide load range and minimal standby power consumption.

The RAC15-K and RAC20-K series are PCB-mount AC/DC modules with ultra-low energy losses especially in light load conditions. This makes them ideal  for the always-on and standby mode operations needed for IoT and smart home devices. Based on the latest developments of integrated power, a next level of efficiency has been reached allowing 20W of power in a modular 2”x1” case size. These AC/DC converters have a universal mains input range of 85VAC up to 264VAC for worldwide use and come with international safety certifications for industrial, AV and ITE as well as household standards. Both the RAC15-K and RAC20-K are able to operate within a temperature range of -40°C to +80°C and offer fully protected 5VDC single outputs. The complete range of single output (5 - 48VDC), dual output options (12 and 15VDC) and wired versions will be available in the Fall of 2018. They easily meet EMC class B far below the limits without the need for any external components. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

RAC15-K series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC15-05SK 15 85-264 VAC 05 3000 1 2"x1" 3 yes
PDF Download RAC15-12SK 15 85-264 VAC 12 1670 1 2"x1" 3 yes
PDF Download RAC15-15SK 15 85-264 VAC 15 1000 1 2"x1" 3 yes
PDF Download RAC15-24SK 15 85-264 VAC 24 630 1 2"x1" 3 yes
RAC20-K series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC20-15DK 20 85-264 VAC +/-15 +/-670 1, 2 2"x1" 3 yes
PDF Download RAC20-05SK 20 85-264 VAC 05 4000 1, 2 2"x1" 3 yes
PDF Download RAC20-12SK 20 85-264 VAC 12 1670 1, 2 2"x1" 3 yes
PDF Download RAC20-15SK 20 85-264 VAC 15 1333 1, 2 2"x1" 3 yes
PDF Download RAC20-24SK 20 85-264 VAC 24 840 1, 2 2"x1" 3 yes
PDF Download RAC20-48SK 20 85-264 VAC 48 420 1, 2 2"x1" 3 yes
PDF Download RAC20-12DK 20 85-264 VAC +/-12 +/-833 1, 2 2"x1" 3 yes