Skip to main content

POWER SUPPLY MEETS EMC-KNOW HOW SEMINAR

2-day seminar

Topics:*

  • Immunity
    Overview of transient disturbances
    Conducted immunity according to EN61000-4-6
  • Design Rules
    Chip design rules
  • Standards
    EMC standards
  • Workshop
    (3 Live measurements)

*Topics may vary.

You are cordially invited to attend the RECOM Seminar "POWER SUPPLY MEETS EMC-KNOW HOW" in our HQ in Gmunden, Austria.

In order to concentrate its efforts even more effectively on improving power supplies, RECOM has set up a state-of-the-art EMC lab apart from extending the existing R&D, testing and quality laboratories; thereby adding a significant new facility to the high-frequency research sector in Southern Germany and Austria.

Equipped by Rohde & Schwarz, this new lab features a 3m SAC (semi anechoic chamber) conforming to the CISPR-16 standard. It enables the company to perform pre-compliant measurements within the frequency range of 30MHz to 3GHz. The semi anechoic chamber caters to the automated measurement of specimens with a diameter of up to 1.5 metres.

The lab also includes all equipment required for measurements according to EN 61000-4-x and EN 61000-3-2. Last but not least, an in-house GTEM cell enables specialised engineers to determine the radiated immunity of test specimens.

  • Limited number of participants (25 attendees per seminar)

  • Seminar package € 500,-

Registration

Personal Information
Event Details
Further details will be sent after we have received all applications.
Conditions
Price excludes VAT. The fee includes participation in the programme, documentation and certificate of participation, hotel accommodations, as well as refreshments, lunch buffet, and dinner. If the event does not take place as planned, then registered participants will not be charged. Therefore, participants have no claim for damages. Participants may send a representative in their stead. Participants may cancel up to 10 days before the event without cost. The entire participation fee will be charged for cancellations made less than 10 days before the event.
captcha