Skip to main content

High Power DC/DC LED Applications

LEDs are non-linear devices, which need to operated at a narrow band between off and on. This puts special requirements on the power source, also called the LED driver.

What we want to show in this whitepaper is how constant current sources are used to keep the brightness of all single LEDs in a LED system on the same level. This will assist you when drafting your LED lighting design and the sample circuits will give you some ideas which kind of functionality can be realized in your LED lighting design.

All of the information that you provide will be used in accordance to our data protection.
 If you need technical help, do not hesitate to contact our web support team.