Skip to main content

铁路应用的12:1输入四分之一砖DC/DC转换器

RECOM最新的铁路产品是40W和60W DC/DC转换器系列,采用四分之一砖封装,输入电压比为12:1,电压范围为14-160VDC,是铁路车辆应用和高压电池系统通用的解决方案。

RECOM最新推出具有超宽12:1输入电压范围的40W和60W模块,涵盖额定输入24VDC至110VDC范围内所有的输入电压(同时也涵盖了EN50155对输入电压的瞬变的要求)。这些四分之一砖DC/DC转换器专为铁路车辆和高压电池应用而设计,该系列不仅提供了基本隔离,同时具有5V、12V、15V、24V或48VDC输出,以及电压远端补偿和微调引脚。它们在整个输入电压范围内能保持高效,工作温度范围为-40°C至+85°C(RP60Q-RUW为+68°C),满载时无需强制风冷。若搭配散热器,这些转换器可以分别在环境温度+90°C和+77°C时输出满载。转换器的外壳配有嵌入式螺纹安装结构,可确保在高冲击和振动的环境中提供良好的固定。转换器通过CE、EN50155和EN45545-2认证,并享有三年质量保证。样品和OEM价格可从RECOM授权的全球经销商或直接由RECOM提供。

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RP40Q-11005SRUW/N 40 16-160 VDC 05 8000 1 Quarter Brick 3 yes
PDF Download RP40Q-11005SRUW/N-HC 40 16-160 VDC 05 8000 1 Quarter Brick 3 yes
PDF Download RP40Q-11005SRUW/P 40 16-160 VDC 05 8000 1 Quarter Brick 3 yes
PDF Download RP40Q-11005SRUW/P-HC 40 16-160 VDC 05 8000 1 Quarter Brick 3 yes
PDF Download RP40Q-11012SRUW/N 40 16-160 VDC 12 3330 1 Quarter Brick 3 yes
PDF Download RP40Q-11012SRUW/N-HC 40 16-160 VDC 12 3330 1 Quarter Brick 3 yes
PDF Download RP40Q-11012SRUW/P 40 16-160 VDC 12 3330 1 Quarter Brick 3 yes
PDF Download RP40Q-11012SRUW/P-HC 40 16-160 VDC 12 3330 1 Quarter Brick 3 yes
PDF Download RP40Q-11015SRUW/N 40 16-160 VDC 15 2670 1 Quarter Brick 3 yes
PDF Download RP40Q-11015SRUW/N-HC 40 16-160 VDC 15 2670 1 Quarter Brick 3 yes
PDF Download RP40Q-11015SRUW/P 40 16-160 VDC 15 2670 1 Quarter Brick 3 yes
PDF Download RP40Q-11015SRUW/P-HC 40 16-160 VDC 15 2670 1 Quarter Brick 3 yes
PDF Download RP40Q-11024SRUW/N 40 16-160 VDC 24 1670 1 Quarter Brick 3 yes
PDF Download RP40Q-11024SRUW/N-HC 40 16-160 VDC 24 1670 1 Quarter Brick 3 yes
PDF Download RP40Q-11024SRUW/P 40 16-160 VDC 24 1670 1 Quarter Brick 3 yes
PDF Download RP40Q-11024SRUW/P-HC 40 16-160 VDC 24 1670 1 Quarter Brick 3 yes
PDF Download RP40Q-11048SRUW/N 40 16-160 VDC 48 830 1 Quarter Brick 3 yes
PDF Download RP40Q-11048SRUW/N-HC 40 16-160 VDC 48 830 1 Quarter Brick 3 yes
PDF Download RP40Q-11048SRUW/P 40 16-160 VDC 48 830 1 Quarter Brick 3 yes
PDF Download RP40Q-11048SRUW/P-HC 40 16-160 VDC 48 830 1 Quarter Brick 3 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RP60Q-11005SRUW/N 60 16-160 VDC 05 12000 1 Quarter Brick 3 yes
PDF Download RP60Q-11005SRUW/N-HC 60 16-160 VDC 05 12000 1 Quarter Brick 3 yes
PDF Download RP60Q-11005SRUW/P 60 16-160 VDC 05 12000 1 Quarter Brick 3 yes
PDF Download RP60Q-11005SRUW/P-HC 60 16-160 VDC 05 12000 1 Quarter Brick 3 yes
PDF Download RP60Q-11012SRUW/N 60 16-160 VDC 12 5000 1 Quarter Brick 3 yes
PDF Download RP60Q-11012SRUW/N-HC 60 16-160 VDC 12 5000 1 Quarter Brick 3 yes
PDF Download RP60Q-11012SRUW/P 60 16-160 VDC 12 5000 1 Quarter Brick 3 yes
PDF Download RP60Q-11012SRUW/P-HC 60 16-160 VDC 12 5000 1 Quarter Brick 3 yes
PDF Download RP60Q-11015SRUW/N 60 16-160 VDC 15 4000 1 Quarter Brick 3 yes
PDF Download RP60Q-11015SRUW/N-HC 60 16-160 VDC 15 4000 1 Quarter Brick 3 yes
PDF Download RP60Q-11015SRUW/P 60 16-160 VDC 15 4000 1 Quarter Brick 3 yes
PDF Download RP60Q-11015SRUW/P-HC 60 16-160 VDC 15 4000 1 Quarter Brick 3 yes
PDF Download RP60Q-11024SRUW/N 60 16-160 VDC 24 2500 1 Quarter Brick 3 yes
PDF Download RP60Q-11024SRUW/N-HC 60 16-160 VDC 24 2500 1 Quarter Brick 3 yes
PDF Download RP60Q-11024SRUW/P 60 16-160 VDC 24 2500 1 Quarter Brick 3 yes
PDF Download RP60Q-11024SRUW/P-HC 60 16-160 VDC 24 2500 1 Quarter Brick 3 yes
PDF Download RP60Q-11048SRUW/N 60 16-160 VDC 48 1250 1 Quarter Brick 3 yes
PDF Download RP60Q-11048SRUW/N-HC 60 16-160 VDC 48 1250 1 Quarter Brick 3 yes
PDF Download RP60Q-11048SRUW/P 60 16-160 VDC 48 1250 1 Quarter Brick 3 yes
PDF Download RP60Q-11048SRUW/P-HC 60 16-160 VDC 48 1250 1 Quarter Brick 3 yes