Skip to main content

POWER SUPPLY MEETS EMC-KNOW HOW SEMINAR

2-day seminar

Topics:*

  • Immunity
    1. Comparison of transient disturbances
    2. Conducted immunity according to EN61000-4-6
  • Design Rules
    Chip design rules
  • Standards
    EMC standards
  • Storage chokes
    Reduction of losses by the selection of storage chokes
  • Workshop
    (3 Live measurements)

*Topics may vary.

You are cordially invited to attend the RECOM Seminar "POWER SUPPLY MEETS EMC-KNOW HOW" in our HQ in Gmunden, Austria.

In order to concentrate its efforts even more effectively on improving power supplies, RECOM has set up a state-of-the-art EMC lab apart from extending the existing R&D, testing and quality laboratories; thereby adding a significant new facility to the high-frequency research sector in Southern Germany and Austria.

Equipped by Rohde & Schwarz, this new lab features a 3m SAC (semi anechoic chamber) conforming to the CISPR-16 standard. It enables the company to perform pre-compliant measurements within the frequency range of 30MHz to 3GHz. The semi anechoic chamber caters to the automated measurement of specimens with a diameter of up to 1.5 metres.

The lab also includes all equipment required for measurements according to EN 61000-4-x and EN 61000-3-2. Last but not least, an in-house GTEM cell enables specialised engineers to determine the radiated immunity of test specimens.

More information

  • Limited number of participants (20 attendees per seminar)

  • Seminar package € 500,-