| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RP15 (FW) | 15W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RPMD15 (FW) | 15W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP15 (OF) | 15W | 2.25kV | 18-36, 36-75 | 3.3, 05, 12, 15 | single | SMD OF | yes |
| ||
![]() | RAC15-DA(-E)(-ST) | 15W | 3kV | 90-264 | +/-05, +/-12, +/-15 | dual | A | yes |
| ||
![]() | RP15 (OFW) | 15W | 2.25kV | 9-36, 18-75 | 3.3, 05, 12, 15 | single | SMD OF | yes |
| ||
![]() | RAC15-SA(-E)(-ST) | 15W | 3kV | 90-264 | 05, 12, 15, 24 | single | A | yes |
| ||
![]() | RAC15-TA(-E)(-ST) | 15W | 3kV | 90-264 | 05 / +/-12, 05 / +/-15 | triple | A | yes |
| ||
![]() | RAC20-DA(-ST) | 20W | 3kV | 90-264 | +/-05, +/-12, +/-15 | dual | A | yes |
| ||
![]() | RAC20-SB | 20W | 3kV | 90-264 | 3.3, 05, 12, 15, 24 | single | B | yes |
| ||
![]() | RAC20-TA(-ST) | 20W | 3kV | 90-264 | 05 / +/-15, 05 / +/-12 | triple | A | yes |
| ||
![]() | RPM20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP20 (F) | 20W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RPMD20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP20 (FW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
| ||
![]() | RP20 (A) | 20W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RP20 (AW) | 20W | 1.6kV | 9-36, 18-75 | 3.3, 05, 12, +/-12, 15, +/-15 | single & dual | 1"x1" | yes |
| ||
![]() | RAC20-SA(-ST) | 20W | 3kV | 90-264 | 3.3, 05, 09, 12, 15, 24 | single | A | yes |
| ||
![]() | RP30 (F) | 30W | 1.6kV | 9-18, 18-36, 36-75 | 3.3, 05, 12, 15 | single & dual | 2"x1" | yes |
| ||
![]() | RAC30-DA(-E)(-ST) | 30W | 3kV | 90-264 | +/-05, +/-12, +/-15 | dual | A | yes |
| ||
![]() | RP30 (FW) | 30W | 1.6kV | 9-36, 18-75 | 3.3, 05, +/-05, 12, +/-12, 15, +/-15 | single & dual | 2"x1" | yes |
|