| Data sheet | Series | Power / Output Current | Isolation | Input Voltages | Output Voltages | No. of Outputs | Case | Cont. Short Circuit Protection | Product search / Sample inquiry | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | RBL-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 05 | single | SIP7 | - |
| ||
![]() | R0.25D(A) | 0.25W | 1kV | 3.3, 05, 12, 15, 24 | 05/05, 12/12 | dual | SMD 7 Pin | optional |
| ||
![]() | RM-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 05 | single | SIP4 | - |
| ||
![]() | R0.25D | 0.25W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | +/-3.3, +/-05, +/-09, +/-12, +/-15, +/-24 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R0.25S-E | 0.25W | 1kV & 2kV | 3.3, 05, 12 | 3.3, 05 | single | SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | RM | 0.25W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15 | single | SIP4 | optional |
| ||
![]() | R0.25S | 0.25W | 1kV & 3kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | ROL | 0.5W | 1kV & 2kV | 05, 12 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | R0.5D | 0.5W | 1kV & 3kV | 3.3, 05, 12, 24 | +/-05, +/-12, +/-15 | dual | SMD 10 Pin, SMD 6 Pin | optional |
| ||
![]() | R0.5S | 0.5W | 1kV & 3kV | 3.3, 05, 12, 24 | 05, 12, 15 | single | SMD 10 Pin, SMD 5 Pin, SMD 8 Pin | optional |
| ||
![]() | R0.5Z | 0.5W | 1kV & 2kV | 05, 12, 15, 24 | 05, 12, 15 | single | SMD 6 Pin | optional |
| ||
![]() | RE | 1W | 1kV & 2kV | 3.3, 05, 12, 15, 24 | 3.3, 05, 09, 12, 15, 24 | single | SIP7 | optional |
| ||
![]() | ROM | 1W | 3kV | 3.3, 05, 12 | 05, 12, 15 | single | SIP4 | optional |
| ||
![]() | RBE | 1W | 1kV | 05 | 05 | single | SIP7 | - |
| ||
| RKE | RKE | 1W | 4kV | 05 | 05 | single | SIP7 | - |
| ||
![]() | RP | 1W | 5.2kV | 05, 09, 12, 15, 24 | 3.3, +/-3.3, 05, +/-05, 09, +/-09, 12, +/-12, 15, +/-15, 24, +/-24, +15/-9 | single & dual | SIP7 | optional |
| ||
![]() | REE | 1W | 1kV | 05 | 05 | single | SIP7 | - |
| ||
![]() | RAZ | 1W | 1kV & 2kV | 05, 12, 24 | 05 | single | SMD | yes |
| ||
![]() | RH | 1W | 3kV & 4kV | 05, 12, 15, 24 | +/-05, +/-09, +/-12, +/-15, +15/-9 | dual | SIP7 | optional |
| ||
![]() | RAM | 1W | 3kV & 4kV | 05, 12, 24 | 05 | single | SMD | yes |
|