RECOM News
RECOM Power Announces Low Cost Range of 5W and 10W Single Output, Universal AC-DC Power Supplies
SPRENDLINGEN, GERMANY — August 7, 2008 — Complementing the existing RAC-SA series, the new cost efficient, smaller size 5W and 10W RAC-SB series is... [more]
|
Go back
RECOM presents their new product catalogue for AC/DC- and DC/DC converters

RECOM has just published its new AC/DC und DC/DC product catalogue.
In addition to the existing 104 DC-DC converter series, the new 360 page catalogue
includes 33 new DC-DC families, and for the first time, 13 AC/DC converter series
with output powers in the 5-30 Watt range.
The catalogue is again partitioned into the three product groups ECONOLINE, INNOLINE
and POWERLINE for easy part selection. ECONOLINE covers isolated DC/DC converters
in the power range from 0.25 to 5 Watts unregulated and from 0.5 to 40 Watts regulated.
To this product group, 3 new unregulated and 4 new regulated DC/DC converter families
have been added. To INNOLINE, which contains non-isolated and isolated DC/DC
converters in the power range from 3 to 125 Watts, were added 3 non-isolated and
5 isolated new converter families. The POWERLINE section, which covers high
specification DC/DC transducers with outputs from 8 to 40 Watts, was extended by 5 new
DC/DC converter families with 4:1 input voltage ranges and additionally 13 new
AC/DC converter families in the power range from 5 to 30 Watts.
The new catalogue thus offers a multiplicity of new and innovative products covering
almost all applications of voltage conversion and is available free of charge. It can
be ordered on-line by going to www.recom-power.com/catalogue_order.html For a High-Res-Photo, please click on the image!
|
|
|
Products
R-78 Series
LED-Drivers
PowerlinePlusNEW
Regulated DC/DC Converters
Unregulated DC/DC Converters
AC/DC Modules
|