|
Go back
UL-60950-1 certification for RECOM DC/DC-converters extended
 For a High-Res-Photo, please click on the image! |
RECOM extended the UL-certification for their DC/DC-converters now from the POWERLINE to the well known ECONOLINE. 5 series with extraordinary high isolation of more than 4kVDC which are ideally suitable for any application with safety considerations are available now not only fully compliant to ROHS, they are as well certified according to UL-60950-1 / CSA C22.2. Details for this UL-certificate for all models incl. All the available options for the series RP-xxxx (1W, 5,2kV), RxxPxx (1W, 5,2kV), RV-xxxx (2W, 6kV), REC3-xxxxSRW/DRW-H4 and -H6 (3W, 4kV bzw. 6kV), REC5-xxxxSRW/DRW-H4 and -H6 (5W, 4kV bzw. 6kV) can be found at www.ul.com using the UL-filenumber E224736 or via search für RECOM. All RECOM datasheets can be downloaded as PDF-files from www.recom-power.com.
|
|
 |
© RECOM Power Inc. |
 |
|
|
|
|
|
Recom Worldwide



|