|
Go back
RY-XXXXSCP/DCP
 For a High-Res-Photo, please click on the image! |
The well established RY-xxxxSCL/DCL series (1W, regulated, Input: 5V/12V/24V, Output: 5V/12V/15V - single and dual, 1kVDC Isolation) has been redesigned by RECOM to comply with ROHS regulations. In addition to the ROHS compliance, the redesign has allowed the addition of continuous short circuit protection without changing any other parameters of the specification. The part number series has added the "P" suffix (RY-xxxxSCP/DCP) to signify the continuous short circuit protection and ROHS compliance. So a 1:1 replacement is offered for the RY-xxxxSCL/DCL, not only compliant to ROHS, but with the additional protection for overload and short circuit. Datasheets can be found at www.recom-power.com.
|
|
 |
© RECOM Power Inc. |
 |
|
|
|
|
|
Recom Worldwide



|