Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

To build or to buy?

To build or to buy? In the world of low power DC-DC converters there is a bewildering array of solutions available to the design engineer, with the most fundamental...  [more]


Go back

100% DC-DC Power. No Derating! The new PowerlinePlus redefines high efficiency performance.

100% DC-DC Power. No Derating! The new PowerlinePlus redefines high efficiency performance.

Isolated DC-DC Power Converters with built-in EMC filtering available for COTS*, avionics, and high end industrial applications.

Frankfurt, Germany, May 12th, 2009. RECOM, the innovative leader in providing low power conversion products, created an industry first by introducing a completely new 20W to 50W power range DC/DC converter series today. The PowerlinePlus Series are the first modules to incorporate RECOM’s innovative ICE Technology - Innovation in Converter Excellence- a combination of techniques to minimize internal heat dissipation and maximize the heat transfer to ambient to create a new converter series which offers high end performance at a price which is significantly lower than conventional specialist converters.
PowerlinePlus converters are one of the most efficient DC-DC power solution modules available and satisfy the unique requirements of many military, avionics, and high-end industrial applications with a case temperature operating range of -45°C to +120°C, built-in Class B EMC filters and fully protected outputs. PowerlinePlus converters combine a high efficiency design with a revolutionary integrated heat sink case with to deliver more power over a wider temperature range while requiring less space and cost than equivalent solutions previously offered for these demanding applications.

Main Features:
  • Case Temperature Operating Range of -45°C to +120°C
  • Ambient Temperature Range Up to +100°C (Natural Convection)
  • Guaranteed Start-up at -45°C Ambient.
  • Built-in FCC/ EN55022 Class B EMC Filter (no external components required)
  • Think Green: High Efficiency and Low Stand-by Current
  • Six-Sided Shielded Enclosure with Integrated Heat Sink
  • Compact, Low Weight Case
  • High Galvanic Isolation of up to 3KVDC
  • Fully Protected Outputs
  • Industry Standard Pin-outs
  • Substantially Lower Cost compared with Equivalent Specialist Converters


The PowerlinePlus Converter Series consists of six new module offerings:
  • RPP20-S_D
    This series provides 20 watts of power with 2:1 input voltage range, single or dual output options, 2kVDC isolation, built-in EMC filter and operates at efficiencies of up to 90% to offer an ambient operating temperature range from -45°C up to +100°C without derating in a case size of only 2” x 1.2”.
  • RPP20-S_DW
    Similar to the RPP20-S_D, this converter series offers an extra-wide 4:1 input voltage range.
  • RPP30-S_D
    This converter provides 30 watts of power with 2:1 input voltage range, single or dual output options, 3kVDC isolation, built-in EMC filter and operates at efficiencies of up to 92% to offer an ambient operating temperature range from -45°C up to +96°C without derating in a case size of only 2” x 1.2”.
  • RPP30-S_DW
    Similar to the RPP30, this converter series offers an extra-wide 4:1 input voltage range.
  • RPP40-S
    This converter provides 40 watts of power with 2:1 input, single output, 3kVDC isolation, built-in EMC filter and operates at efficiencies of up to 92% to offer an ambient operating temperature range from -45°C up to +89°C without derating in a compact case size of only 2” x 1.2”.
  • RPP50-S
    This converter provides 50 watts of power with 2:1 input, single output, 3kVDC isolation, built-in EMC filter and operates at efficiencies of up to 91% to offer an ambient operating temperature range from -45°C up to +81°C without derating in a compact case size of only 2” x 1.2”.


*Commercial Off The Shelf - it means any military application where the full MilSpec is not required or where a standard converter rather than a custom-built military converter is acceptable.

Further Information
Interested engineers can visit the RECOM Web sites at www.recom-electronic.com or www.recom-power.com (for the US) to download the datasheets as PDF files, request more information or ask for a quote. Customized versions are available with a MOQ of 500 pcs. Please contact your nearest RECOM office or representative. The PowerlinePlus series are available immediately and can be ordered directly from RECOM or through one of its sales distributors.


Products

R-78 Series LED-Drivers PowerlinePlusNEW Regulated DC/DC Converters Unregulated DC/DC Converters AC/DC Modules
NEDA

more about RECOM REACH