RECOM Power Conversion Products
  HOME THE COMPANY MANUFACTURE QM / ISO 9001 PRODUCTS SAMPLE-INQUIRY CONTACT PRESS
Product Search
 Quick Find
· Spec by Step Search
Support
· Call back Service
· E-Mail Support Service
· Application Notes
· DC/DC converter glossary
Newsletter
Get the latest information!
Sign up here!
Selection Guide
16 page shortform catalogue
Selection-Guide
Click here to order online
Click here to order online ...
Allied Electronics

Norvell
Order our  Catalogue (PDF, ~ 35 MB)
Order our Catalogue 2008
Order our  Catalogue (PDF, ~ 35 MB)
FAQ -Answers to the mostfrequently asked questions
Answers to the most
frequently asked questions


Go back

RP30-XXXXSE/DE - 30W
RP30-XXXXSEW/DEW - 30W

RP30-XXXXSE/DE - 30W RP30-XXXXSEW/DEW - 30W
For a High-Res-Photo,
please click on the image!

Recom's 30W Powerline converters are ideal for use in a wide field of applications. Divided into 2 series, the RP30-xxxxSE/DE series with 2:1 input ranges of 9-18V, 18-36V and 37-75V as well as the RP30-xxxxSEW/DEW series with 4:1 input ranges 10-40V and 18-75V can satisfy almost all applications in low voltage segment. The case for both series is made from nickel coated copper, offering a five sided shielding with dimensions of 50.8mm x 40.6mm x 10.2mm. The converters are fully potted which meets the highest requirements in terms of vibration and thermal considerations resulting in very high operation temperature ranges and low thermal impedances.
Both series are UL-60950 certified and meet the requirements from EN-55022 (Class A) in terms of conducted and radiated noise as well as EN-61000 in terms of immunity against external interferences. The converters offer a control pin for remote ON/OFF switching via open collector outputs for very fast rising of output voltage compared to a total primary OFF of the whole converter. Using the trim-pin allows the adjustment of the output voltage in a range of ±10% across the nominal output voltage.

Because of their high efficiency, the converters can be used in higher ambient temperatures like sender/receiver units for toll collection stations, where they have been optimized to be able to work at ambient-temperatures of +85°C.


© RECOM Power Inc. Win an iPhone | IMPRINT | TOP ^
Recom Worldwide


RoHS
... more about
RECOM - RoHS compliant products