Product Search

Product Search

Flexible & easy!
Click here!

RECOM News

R-78Bxx

R-78Bxx RECOM launches it's high efficiency 1A and 1.5A switching regulators. Two years after introducing...  [more]


Go back

30 Watt in a 2" x 1" shielded package - The RP30

GMUNDEN, AUSTRIA, June, 10th, 2008 - 30Watt in a 2" x 1` shielded package. The RP30-SFW_DFW . The new space saving 30 watt converter out of the RECOM Power Laboratory combines ultra-miniature dimensions with ultra-wide input voltage ranges- an optimized combination for Wireless Network, Telecom/Datacom, Industrial Control Systems, Measurement, Semiconductor Equipment and many more.

 

The new RECOM-Standard for the RP-30xxxxSF_DF resp.RP-30-xxxxSFW_DFW now offers a package size of 2"x 1". With substantially reducing the common Industry-Standard Size and by increasing the efficiency up to 91% RECOM is now able to provide a product ideally suited for space critical applications. High efficiency grades up to 91% are a must for these galvanically isolated DC/DC-converters, and guarantee trouble free operation at ambient temperatures exceeding 60°C, without external cooling measures (packing density reaches 2.28W/cm3).



 

Fast and easy to clip Heat-sinks (also available already premounted on module) with the corresponding fixtures can be supplied by RECOM to further increase the operating temperature range, should this be required. Simple external filtering (also available from RECOM) ensures class B of EMV-standard EN-55022. The outputs are trimmable in the range +/-10% of nominal output voltage - a remote ON/OFF function enables external ON/OFF switching. For further details please consult RECOM's data sheets and application notes.


The new RP30-Series are available with 2:1 inputs 9-18V, 18-36Vand 36-75V as well as 4:1 input ranges 9-36V 18-75V. Output voltages are set at 3,3V, 5V, 12V and 15V. Both series also offer dual outputs with +/-5V, +/-12V and +/-15V. The output rating is 30W, the isolation voltage 1600VDC.
The casing consists of 6-sided nickel coated copper material. Homogenous epoxy-potting qualifies these converters for the most stringent temperature and vibration conditions.



Data sheets
RP30 S_DFW Download RP30_FW.pdf
RP30 S_DF Download RP30_F.pdf

Additional information is available under www.recom-power.com, or through your local representatives.



Products

R-78 Series LED-Drivers PowerlinePlusNEW Regulated DC/DC Converters Unregulated DC/DC Converters AC/DC Modules
NEDA

more about RECOM REACH