|
Go back
RECOM's new Powerline-Series RP12-xxxxSA
 For a High-Res-Photo, please click on the image! |
for single outputs of 3,3V, 5V, 12V and 15V and RP12-xxxxDA for dual outputs of +/-5V, +/-12V and +/-15V is now available for nominal 12,V, 24V and 48V inputs, all with 2:1 input range. Highest power-densitiy of full 12W housed in a standard DIP24 nickel -coated copper case can be achieved via top-rated-efficiency up to 87%. In terms of power-density this DC/DC converter series sets a new standard. Five side continous shielding and high sophisticated engineering and manufacturing ensures to meet EMC considerations following EN55022, class A as well as EN61000-4-2 to -4-6 Performance Criteria 2. This series can be used at -40°C....+85°C operating temperature (with natural convection cooling, at ambient-, not case-temperature!).
View Data Sheet (PDF-File): RP12-xxxxSA
|
|
 |
© RECOM Power Inc. |
 |
|
|
|
|
|
Recom Worldwide



|