RECOM News
RECOM Power adds Complete Product Portfolio to the Website of Allied Electronics
BROOKLYN, NEW YORK — September 10, 2008 — RECOM, the leading power supply specialist for DC-DC-Converters, AC-DC-Modules, R-78-Switching... [more]
|
Go back
R-78Bxx
For a High-Res-Photo, please click on the image!
|
RECOM launches it's high efficiency 1A and 1.5A switching regulators. Two years after introducing the 0.5A R78xx switching regulator family to the market the RECOM engineering team has developed the next generation of innovative switching regulators. The R-78Bxx-1.0 and R-78Bxx-1.5 series have efficiencies of up to 95% and are pin-compatible with it's 0.5A R-78xx-0.5-series and with the common 78xx linear regulators. Due to high efficiencies the R-78Bxx-1.0 and R-78Bxx-1.5 series do not require a heat sink, making it suitable for applications where board space is at a premium and a heatsink cannot be used.
The R-78Bxx-1.0 and R-78Bxx-1.5 series offer wide input ranges from 4.75 to 34Vdc and output voltages from 1.5 to 15Vdc. The switching regulators are non-isolated and feature built-in short circuit protection and thermal shutdown. Measuring 0.69 x 0.45 x 0.35" the series has an operating temperature range of -40 to 85°C.
The R-78Bxx-1.0 and R-78Bxx-1.5 series regulators are available now. Send your inquiries to info@recom-electronic.com or visit our website: www.recom-electronic.com
|
|
|
|
Products
R-78 Series
LED-Drivers
PowerlinePlusNEW
Regulated DC/DC Converters
Unregulated DC/DC Converters
AC/DC Modules
|